Products

Products & Product Services

Latest Products and Product Recommendations

Recently Viewed

Linear Voltage Regulator, LDO, 250 mA, with Watchdog, Wake Up, Reset and Delay Reset

30 A Schottky Barrier Rectifiers

Single N-Channel Power MOSFET 60V, 39A, 15mΩ

Dual 2-Input AND Gate

Linear CCD Image Sensor

Power MOSFET 30 V 75 A 8 mOhm Single N-Channel D2PAK

30V 0.1A low IR SOD-923 Schottky Diode

Synchronous Buck Regulator, PWM, 6.0 A, with Integrated FETs

Complementary Dual Power MOSFET, -30V, -4.5A, 59mΩ

Power MOSFET -20V -5.6A 75 mOhm Single P-Channel SO-8

500 mA, 300 V High Voltage NPN Bipolar Junction Transistor

Single P-Channel Logic Level Power MOSFET 60V, 15.5A, 150mΩ

Linear Voltage Regulator, Tri-Mode, CMOS LDO, 300 mA, with Enable

PNP Bipolar Small Signal Transistor

Clock Fanout Buffer, 1:10 Differential, 3.3 V, with HCSL Level Output

IGBT 1200V 25A FS2 bare die

200 mA, 30 V, Schottky Diode, Dual Common Anode

Products

Discrete & Power Modules onsemi Products
Discrete & Power Modules
A product portfolio that offers full spectrum of high, medium and low voltage power discrete devices along with advanced power module solutions, including IGBT, MOSFET, SiC, Si/SiC Hybrid, Diode, SiC Diode, and Intelligent Power Modules (IPMs).
Power Management onsemi Products
Power Management
Innovative power management products that enable energy efficient solutions across all applications by providing improved power factor, enhanced active-mode efficiency, and reduced standby-mode power consumptions.
Sensors onsemi Products
Sensors
Providing an expansive portfolio of innovative and industry leading image sensors and image processors and modules to photodetectors (SPAD, SiPM) and much more.
Wireless Connectivity onsemi Products
Wireless Connectivity
Industry’s lowest power Bluetooth® Low Energy (LE) solutions for industrial and automotive applications.
Signal Conditioning & Control onsemi Products
Signal Conditioning & Control
Offering a wide variety of products from amplifiers and comparators to redrivers, microcontrollers, data converters (ADC) and digital potentiometers (POTs).
Motor Control onsemi Products
Motor Control
A product portfolio that offers motor drivers (brushed, brushless, stepper, load & relay) and integrated motor control systems for all your motor control solutions.
Custom & ASSP onsemi Products
Custom & ASSP
Offering innovative SoC, SiP, ASIC, audio/video ASSP and other custom solutions and foundry services across a wide variety of applications in the automotive, industrial, medical, and aerospace & defense markets.
Interfaces onsemi Products
Interfaces
A broad product portfolio of interface technologies that offer lower power consumption, reduced size and ensure the highest performance signal transfer.
Timing, Logic & Memory onsemi Products
Timing, Logic & Memory
Offering an extensive portfolio of products for programmable clocks, clock generation and distribution, standard logic and memory (Flash, EEPROM and SRAM) across various applications.