Single P-Channel Logic Level Power MOSFET 60V, 15.5A, 150mΩ

Active, Not Rec

Overview

Automotive Power MOSFET. 60V 15.5A 150 mOhm Single P-Channel DPAK Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Bridge Circuits
  • Power Supplies and Power Motor Controls
  • DC-DC Conversions

  • Withstands High Energy in Avalanche and Commutation Modes
  • Low Gate Charge for Fast Switching
  • Qualified to AEC Q101
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTDV20P06L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTDV20P06LT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

-2

-15.5

65

-

150

2.1

15

740

7

0.13

207

66

Price N/A

More Details

NTDV20P06LT4G-VF01

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

-60

-

20

-2

-15.5

65

-

150

2.1

15

740

7

0.13

207

66

$0.6451

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.