Dual 2-Input AND Gate

Favorite

Overview

The NLV27WZ08 is a high performance dual 2-input AND Gate operating from a 1.65 V to 5.5 V supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible – Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7WZ08
  • Chip Complexity: FET = 124

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ08USG-L22190

Loading...

Last Shipments

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

AND

2

1.65

5.5

2.7

24

Price N/A

More Details

NLV27WZ08USG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

AND

2

1.65

5.5

2.7

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :