8-bit and 16-bit microcontroller devices for general purpose use.

Parametric Table

Parameters can be toggled;

,

Saved filters

AI blob

Log in to your onsemi account to see your favorite Saved Filters.

Status

Compliance

Bits

≥

≤

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

≥

µs

≤

µs

Instruction Cycle Time Min (µs)

≥

µs

≤

µs

Interrupts

I/O Ports

≥

≤

ADC

Timers

PWM Outputs

≥

≤

VDD Min (V)

≥

V

≤

V

VDD Max (V)

≥

V

≤

V

Package Type

MSL Type

MSL Temp (°C)

ON Target

Search

Close Search

Product Groups:

7

┗

Orderable Parts:

7

Product Groups:

7

┗

Orderable Parts:

7

Product Group

Status

CAD Models

Compliance

Bits

ROM (bits)

RAM (bits)

Bus Cycle Time Min (µs)

Instruction Cycle Time Min (µs)

Interrupts

I/O Ports

ADC

Timers

PWM Outputs

VDD Min (V)

VDD Max (V)

Package Type

MSL Type

MSL Temp (°C)

ON Target

Reference Price

Obsolete

CAD Model

Pb

A

H

P

8

96K x 8 (Flash)

4096 x 9

0.0833

0.25

31 sources, 10 vector address

55

12-bit x 11 channel

16-bit x 3,

8-bit x 4

4

2.5

3.6

PQFP-64 / QIP-64E

3

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

16

256K x 8 (Flash)

24K x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

16

384K x 8 (Flash)

24K x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

16

512K x 8 (Flash)

24K x 8

0.083

0.083

61 sources, 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Obsolete

CAD Model

Pb

A

H

P

16

512K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

16

640K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Last Shipments

CAD Model

Pb

A

H

P

16

768K x 8 (Flash)

48640 x 8

0.1

0.1

61 sources 14 vector address

90

12/8-bit x 16 channel

16-bit x 8

2

2.7

3.6

TQFP-100

3

260

No

Price N/A

More Details

Show More

1-25 of 25

Orderable parts per page

Jump to :