Linear Voltage Regulator, Tri-Mode, CMOS LDO, 300 mA, with Enable

Obsolete

Overview

The NCP585 low dropout (LDO) linear voltage regulator is designed for portable battery powered applications which require precise output voltage accuracy, low supply current, and high ripple rejection.

These devices feature an enable function which lowers current consumption significantly and are offered in the SOT23¿5 and the HSON¿6 packages.

This series of devices have three modes. Chip Enable (CE mode), Fast Transient Mode (FT mode), and Low Power Mode (LP mode). Both the FT and LP mode are utilized via the ECO pin.

  • Low Dropout Voltage of 480 mV at 300 mA, Output Voltage = 1.0 V; 310 mV at 300 mA, Output Voltage = 1.5 V; 230 mV at 300 mA, Output Voltage = 3.0 V
  • Excellent Line and Load Regulation
  • High Output Voltage Accuracy of 2% (3% LP mode)
  • UltraLow Supply Current of:3.5 uA (LP mode, Output Voltage < 1.6 V)80 uA (FT mode, Output Voltage < 1.8 V)60 uA (FT mode, Output Voltage 1.8 V)
  • Excellent Power Supply Rejection Ratio of 65 dB
  • Output Voltage Options: 0.9, 1.2, 1.25, 1.5, 1.8, 2.5 and 2.8 V
  • Low Temperature Drift Coefficient on the Output Voltage
  • Low Quiescent of 0.1 uA
  • Fold Back Protection Circuit

Tools and Resources

Product services, tools and other useful resources related to NCP585

Buy/Parametrics Table

Search

Close Search

Products:

26

Share

Product Groups:

Orderable Parts:

26

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP585DSAN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585DSAN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585DSAN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585DSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN125T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.25

0.3

1.4

6

0.48

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN15T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.5

0.3

1.4

6

0.4

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN25T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585DSN33T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585HSAN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585HSAN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585HSAN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585HSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585HSN10T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1

0.3

1.4

6

0.48

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585HSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585HSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585HSN30T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585LSAN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585LSAN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585LSAN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SON-6 / HSON-6

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

-

-

Yes

No

-

Price N/A

More Details

NCP585LSN09T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

0.9

0.3

1.4

6

0.55

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585LSN12T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.2

0.3

1.4

6

0.48

0.0045

70

30

Yes

No

-

Price N/A

More Details

NCP585LSN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

1.4

6

0.31

0.0045

70

30

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.