OBSOLETE!

Sorry, this page is no longer maintained and the product(s) are obsolete.

We provide

The High-Q™ Integrated Passive Device (IPD) process technology from onsemi offers a copper on high resistivity silicon platform ideal for the production of passive devices such as baluns, filters, couplers, and diplexers that are used in portable, wireless and RF applications. IPD provides a cost effective solution for RF system in package. A foundry shuttle service is available for engineering prototypes. IPD technology supports fabrication of copper inductors, precision capacitors, and precision resistors in a world-class 200 mm wafer manufacturing facility. Design services are offered for custom applications. A full feature design kit is available to customers for layout, simulation, and verification.


Parameters

Family

Value

Si HRS Substrate

1.5 kΩ∙cm

More Details

MIM Capacitance density

0.62 F/µm²

More Details

Resistor Sheet Resistance

9 Ω/square

More Details

Inductor Sheet Resistance

3.5 mΩ/square

More Details

Base Si Oxide Thickness

5.6 µm

More Details

MIM Operating Voltage

20 V

More Details

M1 Al Metal Thickness

2 µm

More Details

MN Cu Metal Thickness

5 µm

More Details

MN2 Cu Metal Thickness

5 µm

More Details

Bond Pad

Wirebond, Flip-Chip

More Details

Show More

1-0 of 0

Products per page

Jump to :

Features

High-Q™ copper inductor
MIM capacitor
TiN metal resistor
Three metal routing layers (1 Al, 2 Cu)
200 mm silicon wafer diameter
High resistivity silicon substrate
Planar dual damascene copper process
Superior process control
Full feature design kit
Design services
Foundry shuttle service
Smaller area than discrete solutions
Thinner than LTCC
Lower cost than GaAs
Better performance than other silicon solutions

Custom CCD Image Sensor Capabilities

(All Values Typical at 25°C)

Inductors

Parameter

Value

Copper Thickness

5, 10 µm

More Details

Min Width

5 µm

More Details

Max Width

40 µm

More Details

Min Space

3 µm

More Details

Min Inner Diameter

50 µm

More Details

Recommended Range

1 - 50 nH

More Details

Peak Q

25 - 45 nH

More Details

Show More

1-0 of 0

Products per page

Jump to :

Capacitors

Parameter

Value

Min Width

15.75 µm

More Details

Max Width

450 µm

More Details

Max Area

45 000 µm²

More Details

Recommended Range

1 - 100 pF

More Details

Show More

1-0 of 0

Products per page

Jump to :

Resistors

Parameter

Value

Min Width

2 µm

More Details

Min Length

9 µm

More Details

Show More

1-0 of 0

Products per page

Jump to :

CAD Tool Compatibility

Shecmatic Capture + Place and Route: Cadence Viruoso, Agilent ADS

Simulation: Ansoft HFSS, Agilent ADS

Physical Verification: Cadence Assura, Mentor Calibre

Software

IPD1/2

PDKs (Pcells & Models): Cadence Virtuoso OA, Keysight ADS, NI AWR Environment V13
Templates: ANSYS HFSS, Integrand EMX, Sonnet

IPD0

Excel Calculator Tool