taxonomy_overview_103187

Overview

Reliable signal isolation is critical in industrial, automotive, energy, communications, and power conversion systems. Comprehensive optocoupler portfolio from onsemi provides proven galvanic isolation solutions for signal transfer, feedback control, gate driving, and system protection, helping enable safe, reliable operation in electrically demanding environments.​

onsemi portfolio includes high-speed logic gate optocouplers, transistor-output and Darlington-output optocouplers, AC-input devices, and isolated gate drivers designed for applications ranging from industrial automation and power supplies to battery management systems and renewable energy infrastructure. Available in compact surface-mount and through-hole package options, with wide creepage and clearance options, these devices support a broad range of isolation, speed, and performance requirements.​

Built on decades of optocoupler innovation, onsemi solutions deliver robust noise immunity, high reliability, and long operational life. Automotive-qualified and safety- focused product options help support compliance with industry standards while maintaining signal integrity in harsh operating conditions.​

With solutions spanning low-speed control signals to high-speed digital interfaces and power switching applications, the optocoupler portfolio provides trusted isolation technology for next-generation electronic systems.​

Categories

Phototransistors

Phototransistor optocouplers provide reliable signal isolation using a light-activated transistor output. They are widely used for switching, level shifting, and noise isolation.

Photo Buffers

Photo buffer optocouplers combine optical isolation with digital buffering for fast, clean logic signal transfer. They help improve signal integrity in noisy environments.

Photo Amplifiers

Photo amplifier optocouplers isolate and accurately transfer analog or feedback signals. They are commonly used in power supplies, sensing, and control applications.

Photo IGBT/MOSFET Gate Drivers

Photo gate-driver optocouplers provide isolated control of MOSFETs and IGBTs in power systems. They enable safe, efficient switching in motor drives and power converters.

Photo TRIAC Drivers

Photo TRIAC driver optocouplers provide isolated control of AC loads through TRIAC-based switching. They are commonly used in lighting, appliance, and industrial control applications.

Additional Function Optocouplers

Additional function optocouplers integrate specialized features beyond basic signal isolation. These devices simplify system design for advanced monitoring, protection, and control functions.

Featured Documents

Application Notes

Optocoupler Input Drive Circuits

Application Notes

High Speed Logic Compatible, Half-Pitch Mini-Flat Optocoupler

Application Notes

High Speed Optocoupler and its Switching Characteristics

White Papers

Engineering Essentials: Choosing Between Digital Isolators or Optocouplers