Telecom Base Station

Enabling High-Performance 5G Radio Access Networks

Explore semiconductor solutions for 5G base stations, including power conversion, VRMs, signal conditioning, sensing, and protection to enable higher data rates, wider coverage, and lower latency.

Efficient Power Solutions for Wireless Infrastructure

Base stations are the foundation of 5G and future 6G wireless networks, enabling high-speed connectivity, low latency, and reliable communications for mobile broadband, industrial IoT, private networks, and AI-driven applications. As network traffic continues to grow, operators are deploying macro base stations, massive MIMO systems, and small cells to increase capacity, expand coverage, and improve spectral efficiency.

Modern base stations rely on high-efficiency –48 V power architectures and advanced power conversion technologies to meet rising performance and energy-efficiency demands. Wide-bandgap semiconductors, including SiC MOSFETs, SiC Cascode JFETs, and GaN power devices, enable higher power density, lower losses, improved thermal performance, and reduced operating costs. These technologies support next-generation power supplies, RF systems, and distributed network deployments.

A typical base station integrates AC-DC power supplies, baseband units (BBUs), remote radio units (RRUs), active antenna units (AAUs), RF front ends, timing circuits, and PoL power solutions. As networks evolve toward Open RAN and cloud-based architectures, semiconductor solutions for efficient power delivery, precision sensing, protection, and synchronization are becoming essential to ensure scalable, reliable, and future-ready telecom infrastructure.

Products

Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
SiC MOSFETs
EliteSiC discrete MOSFETs deliver low switching and conduction losses at high voltage. Compare devices by voltage, resistance, package and generation.
SiC Cascode JFETs
Our high-performance SiC Cascode JFETs utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET.
Gallium Nitride (GaN) FETs
GaNEXUSTM Gallium Nitride (GaN) FETs are enhancement‑mode discrete GaN HEMTs that leverage wide‑bandgap material properties to deliver fast switching, low gate and output charge, and superior efficiency compared to silicon power transistors. These characteristics enable higher operating frequencies, reduced magnetics, and increased power density across low/medium, high and ultra-high voltage power conversion applications.
Gallium Nitride (GaN) Integrated Power
GaNEXUSTM Integrated Power includes GaNEXUS Drive, GaNEXUS Smart, and GaNEXUS Control, where each combines a GaN switch together with potential combination of additional features: gate driver, current sensing, protection, and control, in a single device to simplify design, reduce parasitics, and accelerate time to market.
AC-DC Power Conversion
Offline AC-DC controllers and regulators, and power factor and secondary side controllers that enable high active mode efficiency, low standby mode consumption and power factor correction.
Controllers
NCP81233
Multi-Phase Controller, Configurable, 4.5 V to 20 V, I2C
DC-DC Power Conversion
A product portfolio for DC-DC charge pumps, controllers, converters, and regulators.
Integrated Driver & MOSFET
Devices that combine driver IC with power MOSFETs and are optimized for DC-DC buck power conversion applications.
Current Sense Amplifiers
Current sensing requires accurate measurements and onsemi’s current sense amplifiers offer high degree of precision current sensing along with the advantages of wide input common mode range, bidirectional current sensing and high/low side current sensing.
LDO & Voltage Regulators
A portfolio that provides optimum solution for low power, space conscious and low noise designs.

Documents

White Papers
Comparing Power Supply Technologies in AI Data Centers and Telecom
Tutorial
GaN Power Architectures Guide
Application Notes
Inside Elite Pairing Studio
Application Notes
Using Cascode SiC JFETs in LLC Primary
Collateral Brochure
Industrial LDO Selector Guide
White Papers
High Performance, Precision Analog Capability Enabled by the Treo Platform
Application Notes
How to Achieve 99.3% Efficiency in 3.6 kW Totem-pole PFC Using 750 V Gen 4 SiC Cascode JFETs​
White Papers
onsemi EliteSiC M3S Technology for High-Speed Switching Applications

Evaluation Boards/Kits

Evaluation Board
NCP1681CCM1KWGEVB
CCM Totem pole PFC 1000 W design with Gate driver integrated GaNFETs
Evaluation Board
EVBUM2901G-EVB
Evaluation Board for Double Pulse Testing discrete solutions
Evaluation Kit
NCP81295GEVB
NCP81295GEVB Hot Swap Smart Fuse Evaluation Board
Evaluation Board
NCP3286GEVB
Evaluation board to support NCP3286. 40A Stackable Fixed Frequency Buck Regulator. DGSCOMEVB USB dongle for PMBUS functionality sold separately

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

GaN technology enables high-frequency switching, compact power conversion, and improved efficiency. By reducing magnetics size and system footprint, GaN supports higher power density and simplified integration. It is well suited for DC-DC conversion, high-density power supplies, and next-generation telecom platforms where thermal management, scalability, and reduced system size are critical design objectives.

SiC devices reduce switching and conduction losses while supporting higher switching frequencies and improved thermal performance. They are particularly effective in high-voltage AC-DC conversion, PFC, and intermediate bus stages. These characteristics help engineers achieve higher power density, improved energy efficiency, lower cooling requirements, and enhanced reliability in multi-kW telecom power systems.

Massive MIMO systems increase network capacity through large antenna arrays and beamforming techniques, but they significantly increase power consumption, thermal density, and synchronization requirements. Engineers must optimize RF power delivery, thermal management, timing accuracy, and power conversion efficiency while maintaining reliable operation across many transmit and receive channels in outdoor deployment environments.

Advanced 5G features such as beamforming, carrier aggregation, coordinated multipoint transmission, and Time Division Duplex operation require highly accurate synchronization between baseband and radio systems. Technologies such as IEEE 1588v2 Precision Time Protocol (PTP) and SyncE help achieve sub-microsecond timing alignment, improving network reliability, spectral efficiency, mobility performance, and support for emerging private wireless and industrial applications.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.
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
base stations