Heat Pump outside unit

Sustainable Heating and Cooling

Discover how heat pumps can revolutionize energy efficiency and sustainability, providing reliable heating and cooling solutions while reducing environmental impact.

Overview

Heat pumps are a proven way to provide secure and sustainable heating, powered by low emissions electricity. They are the central technology in the global transition to secure and sustainable heating. Although their primary objective is to provide heating, the reverse cycle allows heat pumps to provide both heating and cooling. Due to their ability to recover waste heat and elevate its temperature to more practical levels, they possess significant potential for energy conservation.
Heat pumps are typically comparable to refrigeration cycles, with much of the technology being based on refrigerators. Heat pumps can also address heating needs in industrial and residential sectors.
The main part of the heat pump is its electric motor, which controls compressor, fan and valves. onsemi offers a vast variety of power components used in all power levels from discrete (Si MOSFET, IGBT, SiC MOSFET) to Intelligent Power Modules (IPM) and Power Integrated Modules (PIM).

Products

Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Intelligent Power Modules (IPMs)
High voltage power modules with integrated gate drivers for consumer, industrial and automotive applications. Offering a large range of 3 Phase inverter modules covering power levels from 50 W to 10 kW. Available in different topologies including PFC and input bridge rectifier.
Motor Drivers, Stepper
Integrated stepper motor drivers and controllers.
Load Drivers & Relay Drivers
Drivers and pre-drivers for inductive load drive and relay drive circuits.
Ethernet Controllers
NCN26010
Ethernet Controller, 10 Mb/s, Single-Pair, MAC + PHY, 802.3cg, 10BASE−T1S Compliant
Ethernet Controllers
NCN26000
10BASE-T1S Ethernet PHY with MII interface
Wired Transceivers & Modems
Modems and transceivers for a variety of data transmission protocols, including FlexRayTM, KNX, M-BUS, LIN, CAN, MAU, HART and Power Line Carrier (PLC).

Documents

White Papers
SiC MOSFETs: Gate Drive Optimization
White Papers
DC Motor Driver Fundamentals
White Papers
Trapezoidal Control of BLDC Motors
Application Notes
3-phase Inverter Power Module 1200 V SPM® 31 Version 2 Series Application Note
Application Notes
3‐phase Inverter Power Module 1200 V SPM 31 Series
Application Notes
3-phase Inverter Power Module 650 V SPM® 31 Series Application Note
Application Notes
IGBT Basic II
Application Notes
Smart Power Module, 600 V SPM 3 Ver6, Series Application Note
Application Notes
Smart Power Module (SPM), Motion SPM® 45 Version 4 Series Application Note

Evaluation Boards/Kits

Evaluation Board
NCP1680CRM300WGEVB
Evaluation Board
NCP1681MM500WGEVB
Evaluation Board
NCP1681CCM1KWGEVB

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Get help with product or design questions by sending us a message or finding Sales Contacts on our Sales Office page.

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

heat pump