Energy Storage Solutions for Next-Generation Power Systems

Energy Storage Systems (ESS) for Grid and Industry

Comprehensive Energy Storage System solutions combining power electronics, battery management, sensing, and protection technologies for grid-scale, commercial, and industrial applications.

Scalable Battery Energy Storage for Grid Resilience

Battery Energy Storage Systems (BESS) are becoming a critical component of modern energy infrastructure, enabling grid stability, renewable energy integration, energy resilience, and efficient power management. As global electrification accelerates and renewable energy generation expands, utility-scale, commercial and industrial (C&I), and residential energy storage deployments continue to grow. Emerging demands from AI data centers, EV charging infrastructure, and distributed energy resources are increasing the need for high-performance battery energy storage solutions that deliver greater efficiency, reliability, scalability, and lower total cost of ownership (TCO). Modern BESS architectures rely on the seamless integration of Battery Management Systems (BMS), Power Conversion Systems (PCS), and Energy Management Systems (EMS) to support intelligent, bidirectional energy flow and grid flexibility.

onsemi provides a comprehensive portfolio of power semiconductor and system technologies designed to enable next-generation energy storage platforms. These solutions include EliteSiC™ silicon carbide (SiC) MOSFETs, SiC JFETs, IGBTs, hybrid and full-SiC power modules, GaN power solutions, isolated gate drivers, power management ICs, sensing technologies, and connectivity devices. Supporting both AC-coupled and DC-coupled BESS architectures, onsemi technologies help designers improve power density, increase conversion efficiency, reduce switching losses, and support high-voltage systems up to 1500 V and beyond. Advanced solutions for bidirectional AC-DC and DC-DC conversion, distributed energy storage, and intelligent system control help developers optimize battery performance, reliability, and lifecycle value.

Designed for residential solar storage, commercial microgrids, utility-scale renewable energy storage, EV charging ecosystems, and grid modernization projects, our energy storage solutions support the industry's transition toward smarter and more sustainable power networks. 

Products

IGBT Modules
NXH600N105L7F5S1HG
IGBT Module, I-type NPC 1050 V, 600 A IGBT
IGBT Modules
NXH800H120L7QDSG
Qdual3 1200 V 800 A Half Bridge IGBT Module
Si/SiC Hybrid Modules
NXH270A120M3F5SHG
SiC Hybrid PIM, A-type NPC 1200 V, 270 A IGBT, 3.5mohm SiC MOSFET
SiC Modules
NXH003P120M3F2PTNG
Silicon Carbide (SiC) Module – EliteSiC, 3 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F2 Package
SiC Modules
NXH007F120M3F2PTHG
Silicon Carbide (SiC) Module – EliteSiC, 7 mohm SiC M3S MOSFET, 1200 V, 4-PACK Full Bridge Topology, F2 Package
SiC Modules
NXH011F120M3F2PTHG
Silicon Carbide (SiC) Module – EliteSiC, 11 mohm SiC M3S MOSFET, 1200 V, 4-PACK Full Bridge Topology, F2 Package
SiC Modules
NXH008T120M3F2PTHG
Silicon Carbide (SiC) Module – EliteSiC, 8 mohm, 1200V, M3S, TNPC Topology, F2 Package
SiC Modules
NXH008P120M3F1PTG
Silicon Carbide (SiC) Module – EliteSiC, 8 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F1 Package
SiC MOSFETs
EliteSiC discrete MOSFETs deliver low switching and conduction losses at high voltage. Compare devices by voltage, resistance, package and generation.
IGBTs
Insulated Gate Bipolar Transistors (IGBTs) that offer maximum reliability in high performance power conversion applications.
Gallium Nitride (GaN) FETs
GaNEXUSTM Gallium Nitride (GaN) FETs are enhancement‑mode discrete GaN HEMTs that leverage wide‑bandgap material properties to deliver fast switching, low gate and output charge, and superior efficiency compared to silicon power transistors. These characteristics enable higher operating frequencies, reduced magnetics, and increased power density across low/medium, high and ultra-high voltage power conversion applications.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.

Documents

White Papers
Optimizing Power Conversion in Utility-Scale Energy Storage Design
White Papers
Optimizing Residential Solar Energy Systems for Efficiency, Reliability, and Cost
White Papers
Common IGBT Topologies Used in Energy Infrastructure Applications
White Papers
DC-DC Power Conversion Topologies for Battery Energy Storage Systems (BESS)
Application Notes
onsemi EliteSiC Gen 2 1200 V SiC MOSFET M3S Series
White Papers
Enhancing Performance, Efficiency and Safety with SiC Isolated Gate Drivers
Tutorial
Pairing Gate Drivers to EliteSiC Tutorial
Application Notes
Technical Advantages of onsemi's New Elite Power Simulator and Self-Service PLECS Model Generator
Collateral Brochure
Overcoming the Challenges of Silicon Carbide to Ensure Application Success

Evaluation Boards/Kits

Evaluation Board
SECO-NCD57000-GEVB
Application daughter-card for NCD57000 IGBT gate driver
Evaluation Board
NCP-NCV51561TO2474LGEVB
The NCP5156x are isolated dual−channel gate drivers with 4.5−A/9−A source and sink peak current respectively.
Evaluation Board
NCP-NCV51152TO2474LGEVB
The NCP/V51152 is a family of isolated single−channel gate driver with 4.5 A / 9 A source and sink peak current respectively.
Evaluation Board
SECO-HVDCDC1362-40W-GEVB
SECO-HVDCDC1362-40W-GEVB is highly efficient and primary-side regulated (PSR) auxiliary power supply targeting HEV and EV automotive power trains.

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

A Battery Energy Storage System stores electrical energy in batteries and releases it when needed to support grid stability, renewable integration, and energy cost optimization. BESS enables peak shaving, backup power, and efficient use of solar and wind energy, making it a foundational technology for modern low‑carbon energy infrastructure.

A typical BESS consists of four core elements: battery packs, a battery management system (BMS), a power conversion system (PCS), and an energy management system (EMS). Together, these blocks ensure safe battery operation, bidirectional power flow, system‑level control, and optimized interaction with the grid or local loads.

Bidirectional operation allows a BESS to both charge and discharge efficiently, supporting functions such as grid balancing, peak shaving, and backup power. Selecting suitable topologies and components is essential because power converters are typically optimized for one dominant power‑flow direction, affecting efficiency and thermal performance.

As BESS power levels increase, higher DC bus voltages reduce current, losses, and cable size. Wide‑bandgap devices such as SiC enable higher switching frequencies, improved efficiency, and better thermal performance, supporting compact, high‑power PCS designs while meeting stringent EMI and safety requirements.

By storing excess solar or wind energy and releasing it during peak demand, BESS smooths renewable intermittency and reduces grid stress. In commercial and residential settings, it also mitigates the impact of high‑power EV charging, enabling more efficient energy utilization and lower operating costs.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.
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
energy storage system