Switched-Mode Power Supply (SMPS) Solutions

Increase SMPS Solution Efficiency

onsemi delivers industrial power supply solutions leveraging advanced topologies like Totem-Pole PFC and LLC resonant converters, combined with SiC and GaN technologies for superior efficiency and compact design.

High-Density Switched-Mode Power Supplies

onsemi offers a range of tested solutions to design compact and efficient industrial Switched-Mode Power Supply (SMPS) solutions from 5W to 3kW and beyond. The combination of innovative totem-pole technology with multi-mode PFC control of EliteSiC MOSFETs, Cascode JFETs and GaN HEMTs enables a compact PFC stage with excellent efficiency from low to high load conditions.

The current mode high speed resonant LLC controllers working with EliteSiC MOSFETs, Cascode JFETs and GaN HEMTs enable compact conversion of the output of the PFC stage into the required output voltage, supported by the secondary side synchronous rectification controllers driving our best-in-class medium voltage MOSFETs, powering up to several kWs rating loads. The multi-mode quasi-resonant flyback controllers support designs for lower rating loads up to 200W.

Products

SiC MOSFETs
EliteSiC discrete MOSFETs deliver low switching and conduction losses at high voltage. Compare devices by voltage, resistance, package and generation.
SiC Cascode JFETs
Our high-performance SiC Cascode JFETs utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET.
Gallium Nitride (GaN) FETs
GaNEXUSTM Gallium Nitride (GaN) FETs are enhancement‑mode discrete GaN HEMTs that leverage wide‑bandgap material properties to deliver fast switching, low gate and output charge, and superior efficiency compared to silicon power transistors. These characteristics enable higher operating frequencies, reduced magnetics, and increased power density across low/medium, high and ultra-high voltage power conversion applications.
Gallium Nitride (GaN) Integrated Power
GaNEXUSTM Integrated Power includes GaNEXUS Drive, GaNEXUS Smart, and GaNEXUS Control, where each combines a GaN switch together with potential combination of additional features: gate driver, current sensing, protection, and control, in a single device to simplify design, reduce parasitics, and accelerate time to market.
Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
EliteSiC Diodes
EliteSiC Schottky diodes provide fast switching and low losses in high voltage applications. Use parametric search to select devices for efficient power designs.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Power Factor Controllers
Variable CRM, CCM, and DCM power factor controllers that enable power factor correction.
Offline Controllers
Offline switching controllers; including fixed-frequency flyback & forward PWM controllers, and current mode and voltage mode controllers.
Secondary Side Controllers
Secondary side, synchronous rectification controllers.
Offline Regulators
Offline, switching regulators, including current mode, voltage mode, and gated oscillator devices.
USB Type-C
A product portfolio of USB Type-C devices that include a variety of low power USB Type-C controllers, including those with Power Delivery (PD) protocol.

Documents

White Papers
Popular Topologies in Offline Power Supplies
White Papers
onsemi EliteSiC 650 V SiC MOSFET M3S Series with Superior Switching Performance
White Papers
3 kW Totem-Pole PFC and Secondary-Side Regulated LLC Power Supply Using SiC MOSFETs
Application Notes
Paralleling SiC Cascode JFETs
Reference Designs
1 kW Universal Input 48 V Output Power Supply Reference Design
White Papers
Meeting Challenging Efficiency Standards with Bridgeless Totem Pole Power Factor Correction
White Papers
SiC Simulations
Reference Designs
140 W Two‐Switch Combo PFC & QR Flyback for USB PD3.1 EPR Solution
Reference Designs
240 W UHD Power Supply - CrM Totempole PFC and Current Mode LLC HB Solution
Eval Board: Manual
Ultra High Density and Efficiency 300 W Totempole PFC and HF CM LLC HB Design with 650 V Integrated GaN HEMT
Tutorial
Improving Server and Industrial Power Supplies with SiC JFETs

Evaluation Boards/Kits

Evaluation Board
NCP1681CCM1KWGEVB
CCM Totem pole PFC 1000 W design with Gate driver integrated GaNFETs
Evaluation Board
NCP1681MM500WGEVB
Evaluation Board
NCP1343PD100WGEVB
NCP1343 100 W USB PD Evaluation Board
Evaluation Board
NCP1345PD65WGEVB
NCP1345 USB-PD 65W Evaluation Board
Evaluation Board
SECO-NCP51561BADWR2G-GEVB
Application daughter-card for NCP51561 5 kV isolated half-bridge gate driver

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

PFC shapes input current to maximize real power from the mains, reduce harmonic distortion, and provide a regulated DC bus for the downstream isolated converter. It helps address out‑of‑phase voltage/current behavior that can otherwise reduce effective efficiency and increase stress on distribution and generation equipment.

Higher efficiency reduces losses at full load and also at light‑load/no‑load, helping meet energy‑saving requirements. Higher power density enables smaller magnetics and passives (often via higher switching frequency), improving footprint and enabling more compact systems—while also demanding careful EMI and thermal design.

Silicon carbide (SiC) and gallium nitride (GaN) enable higher switching frequency and improved efficiency versus traditional silicon, supporting smaller PCB area and higher power density. These devices can unlock newer topologies and reduced cooling needs, but higher dv/dt and frequency can introduce EMI, overshoot, and layout sensitivity—requiring a “system‑level” redesign mindset.

EMI requirements strongly affect topology choice, switching frequency, and device selection. Faster switching improves efficiency and size but increases dv/dt and di/dt, which can worsen conducted and radiated emissions. Designers often balance soft‑switching topologies, optimized gate drive, snubbers, layout control, and input/output filtering to meet regulatory EMI limits without sacrificing power density.

Safety and EMC often reference IEC 62368‑1 and harmonic current limits such as IEC 61000‑3‑2 (≤16 A) and IEC 61000‑3‑12 (>16 A). External power supplies may be guided by DoE Level VI in the U.S. and EU CoC V5 in Europe. For PSUs, 80 PLUS® targets ≥80% efficiency (20–100% load) and PF ≥0.9 at full load, with “Titanium” specifying higher minimums.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.
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
power supply