Two robotic arms

Motor Control Solutions

Increasing automation in the industrial field is leading to a growing number of industrial motor systems, from small to heavy-duty applications. With sustainability in mind, it is crucial to design for the highest possible efficiency.

High-Efficiency Motor Control for Smart Industrial Automation

Industrial motor drives are essential to modern automation, delivering precise speed, torque, and position control in applications such as pumps, compressors, fans, robotics, machine tools, material handling, and process automation. Most systems use a Variable Frequency Drive (VFD), which converts three-phase AC power into a regulated DC bus and then generates a variable-frequency AC output for optimal motor performance and energy efficiency. Compared to direct-on-line operation, VFDs reduce energy consumption, particularly under variable loads, while enabling advanced control methods such as Field-Oriented Control (FOC), sinusoidal control, and sensorless operation.

Advanced semiconductor technologies play a key role in improving drive efficiency, power density, and reliability. Traditional industrial drives commonly use IGBTs, which provide a cost-effective solution for medium- and high-power applications. For higher efficiency and switching performance, designers increasingly adopt silicon carbide technologies such as EliteSiC™ MOSFETs and SiC JFETs. These wide-bandgap devices reduce switching and conduction losses, support higher operating temperatures, and enable smaller magnetic components, filters, and cooling systems. Integrated solutions such as Intelligent Power Modules (IPMs) and Power Integrated Modules (PIMs) further simplify development by combining power devices, gate drivers, sensing, and protection functions into highly compact and reliable packages.

Industrial motor drives employ a range of power conversion topologies based on performance and cost targets. Standard systems use diode rectifiers and six-switch voltage source inverters, while high-performance designs implement Active Front Ends (AFEs) or Vienna rectifiers to achieve low total harmonic distortion (THD), near-unity power factor, and regenerative braking. Optional buck and isolated LLC DC/DC stages provide voltage regulation and galvanic isolation. Three-level inverter architectures such as T-Type Neutral Point Clamped (T-NPC) topologies are becoming increasingly popular because they reduce switching losses, motor insulation stress, common-mode noise, and output harmonics while enabling higher switching frequencies. Accurate current, voltage, temperature, and rotor-position sensing, including inductive position sensors, supports advanced closed-loop control, condition monitoring, and predictive maintenance.

Design trends emphasize energy efficiency, electrification, connectivity, and intelligent diagnostics. Next-gen drives integrate SiC switching, digital isolation, industrial Ethernet, CAN FD networking, and predictive maintenance. Designers must tackle EMI, thermal management, insulation coordination, functional safety, and cybersecurity. Compliance includes IEC 61800  and UL 61800-5-1 standards for general requirements, functional safety and EMC performance.. Key features include reinforced isolation, protection mechanisms, thermal monitoring, surge immunity, ESD protection, and proper  clearance distances. These enable efficient, reliable, and intelligent motor control systems for industrial automation.

Products

Inductive Sensing
NCS32100
Industrial Rotary Position Sensor
Power Factor Controllers
NCP1681
Totem-Pole Continuous Conduction Mode (CCM) / Multi-mode (CrM-CCM) Power Factor Correction Controller
Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC Cascode JFETs utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET.
FS7 IGBTs
Insulated Gate Bipolar Transistors (IGBTs) that offer maximum reliability in high performance power conversion applications.
M3 SiC MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Intelligent Power Modules (IPMs)
NFAM5312SCBUT
Intelligent Power Module (IPM), Inverter 1200V 40A
Intelligent Power Modules (IPMs)
NFAM3065L4B
Intelligent Power Module, SPM31, 650 V, 30A
Silicon Carbide (SiC) Modules
NXH006P120M3F2PTHG
Silicon Carbide (SiC) Module – EliteSiC, 6 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F2 Package
Gate Drivers
NCP51752
3.75 kVRMS, 4.5-A/9-A Isolated Single Channel Gate Driver with Integrated Negative Bias Control
Gate Drivers
NCP51560
5 kVRMS Isolated Dual Channel 4.5/9 A Gate Driver
Ethernet Controllers
NCN26000
10BASE-T1S Ethernet PHY with MII interface
Ethernet Controllers
NCN26010
Ethernet Controller, 10 Mb/s, Single-Pair, MAC + PHY, 802.3cg, 10BASE−T1S Compliant

Documents

White Papers
Stepping Motors and Stepping Motor Control Systems
White Papers
Trapezoidal Control of BLDC Motors
White Papers
Advanced Industrial Motor Control for Increased Power Efficiency
Application Notes
3-phase Inverter Power Module 1200 V SPM® 31 Version 2 Series Application Note
Application Notes
onsemi M 1 1200 V SiC MOSFETs & Modules: Characteristics and Driving Recommendations
Application Notes
3‐phase Inverter Power Module 1200 V SPM 31 Series
Application Notes
Inductive Sensor Design Principles
White Papers
SiC Cascode JFETs: Easing the Transition from Silicon to Silicon Carbide
Application Notes
Cascode Primer Operation of the SiC Cascode JFET
Application Notes
Switching Fast SiC Cascode JFETs with a Snubber
White Papers
SiC MOSFETs: Gate Drive Optimization
Application Notes
A Guideline on the Usage of an Isolated Gate Driver to Efficiently Drive SiC MOSFETs

Evaluation Boards/Kits

Evaluation Board
NCP1681CCM1KWGEVB
Evaluation Kit
NCS32100-GEVK
Evaluation Board
NCP-NCV51561TO2473LGEVB
Evaluation Board
NCP-NCV51563D2PAK7LGEVB
Evaluation Board
NCD83591AS-GEVB
Evaluation Board
LV8968BBGEVB
Evaluation Kit
LV8907UWGEVK
Evaluation Kit
NCV705XXLITEGEVK

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

Industrial drives are commonly used with AC induction motors (ACIM), permanent magnet synchronous motors (PMSM), brushless DC (BLDC) motors, servo motors, and stepper motors. The optimal choice depends on efficiency, precision, cost, and application requirements.

The most common power switches are IGBTs, silicon MOSFETs, silicon carbide (SiC) MOSFETs, and SiC JFETs. IGBTs remain a cost-effective solution for many applications, while SiC devices offer higher efficiency, faster switching, and increased power density.

The industry standard is the three-phase six-switch Voltage Source Inverter (VSI). Higher-performance systems may use three-level topologies such as T-Type Neutral Point Clamped (T-NPC) inverters, which improve efficiency, reduce harmonics, and lower motor insulation stress.

Motor drives use Hall-effect sensors, optical encoders, inductive position sensors, or sensorless techniques based on back electromotive force (BEMF). Inductive position sensing is gaining popularity because it is contactless, highly accurate, and resistant to dust, oil, vibration, and magnetic interference.

Key challenges include achieving high efficiency, minimizing EMI, managing heat dissipation, maintaining reliable isolation, reducing harmonic distortion, supporting regenerative operation, and ensuring robust protection against faults such as over-current, over-voltage, and short circuits.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Get help with product or design questions by sending us a message or finding Sales Contacts on our Sales Office page.

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

industrial drives