5 kVRMS Isolated Dual Channel 4.5/9 A Gate Driver

Overview

The NCP51560 are isolated dual-channel gate drivers with 4.5-A/9-A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP51560 offers short and matched propagation delays. Two independent and 5 kVRMS (UL1577 rating) galvanically isolated gate driver channels can be used in any possible configurations of two low side, two high-side switches or a half-bridge driver with programmable dead time. The NCP51560 offers other important protection functions such as independent under-voltage lockout for both gate drivers.

  • Isolated Converters in DC-DC and AC-DC Power Supply
  • Server & Telecom Power supply
  • Industrial Drives
  • High Power DC/DC converters
  • Data Servers & Telecom Power bricks
  • UPS
  • Motor Drives
  • 4.5-A Peak Source, 9-A Peak Sink Output Current Capability
  • Output Supply Voltage from 6.5 V to 30 V with 5-V, 8-V, and 17-V UVLO threshold.
  • Propagation Delay Typical 36 ns with 8 ns Max Delay Matching per channel
  • Industrial pin to pin compatibility
  • Common Mode Transient Immunity CMTI > 200 V/ns
  • 5 kVRMS Galvanic Isolation from input to each output & 1200 V peak differential voltage between output channels
  • User Programmable Dead-Time
  • Industrial pin to pin compatibility

Tools and Resources

Product services, tools and other useful resources related to NCP51560

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP51560ABDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

MOSFET

2

Dual

Galvanic Isolation

1500

33

9

8

4.5

9

38

38

8

$2.0879

More Details

NCP51560BBDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

No

MOSFET

2

Dual

Galvanic Isolation

1500

33

9

8

4.5

9

38

38

8

$2.0879

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.