Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive Evaluation Kit

Overview

The LV8907UWGEVK Evaluation Kit v1.0 is designed to provide an easy and quick development platform for three phase sensor-less BLDC motor control applications using the LV8907UW. The LV8907UW is a stand-alone solution that does not need a microcontroller for operation. An Atmel microcontroller is included in the kit to communicate via USB with the PC based graphical user interface (GUI) and support some peripheral functions such as current and voltage measurement, and external temperature monitoring for easier system development. For quick-start and basic The kit consists of:

1. LV8907UW Evaluation Board (EVB)
2. USB cable Type A to mini B.
3. Graphical User Interface.

Technical Features

• Motor operation: 7V to 20V (40V transient).
• Max current: 30A.
• Maximum continuous power: 400W.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

LV8907UWGEVK

Sensor-less Three-phase Brushless DC Motor Controller, with Gate Drivers, for Automotive Evaluation Kit

Evaluation Kit

No

Active

$324

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

LV8907UWGEVK_DRIVER_FILES.zip

0

Software

20.62 MB

EN

Software

April 15, 2016

More Details

LV8907UWGEVK_GERBER.zip

0

Eval Board: Gerber

689.15 KB

EN

Eval Board: Gerber

April 15, 2016

More Details

LV8907UWGEVK_USER_GUIDE

0

Eval Board: Manual

2.24 MB

EN

Eval Board: Manual

April 15, 2016

More Details

LV8907UWGEVK_SCHEMATIC

0

Eval Board: Schematic

627.71 KB

EN

Eval Board: Schematic

April 15, 2016

More Details

LV8907UWGEVK_BOM_ROHS.pdf

1

Eval Board: BOM

70.66 KB

EN

Eval Board: BOM

April 15, 2016

More Details

Show More