hero side image

ADAS Front Sensing

Capture consistent detail across challenging lighting with onsemi sensors. Our sensors and system components enable reliable front camera vision with HDR, LFM, and automotive‑grade design practices.

Overview

onsemi ADAS automotive front cameras deliver reliable forward vision for features such as lane‑keeping, traffic sign recognition, adaptive cruise control, automatic emergency braking, and collision avoidance, combining industry‑leading High Dynamic Range (HDR) and LED Flicker Mitigation (LFM) to capture consistent detail in glare, tunnels, and night scenes. 

The Hyperlux platform provides up to 150dB HDR with low power and small footprint, accelerating L2+/L3 features while meeting automotive requirements. Within this portfolio, the AR0823 (Hyperlux, 8.3MP, 1/1.8") achieves up to 150dB HDR + LFM, runs 60 fps at full resolution, and offers dual output for simultaneous sensing and viewing; it is designed following ASIL‑D processes with real‑time safety mechanisms. The compact, low‑power AR0341 (Hyperlux, 3MP, 1/3.6") brings second‑generation super‑exposure pixels delivering ~150dB HDR + LFM, designed to ASIL‑C processes and exceeding ASIL‑B hardware metrics ideal where small optical size matters.  

For high‑resolution front cameras, the AR0820 (8.3MP, 1/2") uses DR‑Pix BSI pixels with on‑sensor ~140 dB HDR and up to 40 fps, along with binning and windowing, multi‑camera synchronization, embedded diagnostics, and features that support ASIL‑B camera compliance. It delivers low‑latency imaging across extreme lighting conditions, robust functional safety coverage, and a flexible MIPI CSI‑2 interface that enables front‑camera designs scaling from compact, cost‑optimized modules to multifunction systems capable of outputting both sensing and viewing streams.

Block Diagrams

Products

Image Sensors
AR0823AT
Hyperlux, 2.1 µm, 8.3 MP, 1/1.8-inch CMOS Digital Image Sensor 
Image Sensors
AR0820AT
CMOS Image Sensor, Digital, 8.3 MP, 1/2-inch, High-Resolution
Image Sensors
AR0341AT
Hyperlux, 2.1 µm, 3 MP, 1/3.6-inch, CMOS Digital Image Sensor
Converters
NCV92310
Highly integrated PMIC optimized for power over coax sensor modules.
Image Signal Processors (ISPs)
AP1302
Image Signal Processor, 13 MP

Documents

White Papers
Super-Exposure Pixels Mitigate LED Flicker in the Most Demanding Automotive Environments
White Papers
Evaluating Functional Safety in Automotive Image Sensors
White Papers
Ask the Expert: Automotive Image Sensor Modality Enables Safer Vehicles
White Papers
Hyperlux™ Image Sensors Deliver Unmatched 150 dB Dynamic Range and HDR LFM Performance
White Papers
Automotive 3 μm HDR Image Sensor With LFM and Distance Functionality
White Papers
How the Hyperlux™ AR0823AT Image Sensor Enhances the Vision of ADAS and Autonomous Vehicles

Evaluation Boards/Kits

Evaluation Kit
AGB1N0CS-GEVK
Demo 3 Board
Evaluation Board
MARS1-AP0100AT2-GEVB
Evaluation Board
MARS1-AP0200AT2-GEVB
Evaluation Kit
MARS1-TI913-GEVK
Evaluation Kit
MARS1-VA7031-GEVK
Evaluation Board
NCV92310-GEVB
Evaluation Board
AP1302CSSL00SMGAH3-GEVB

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Get help with product or design questions by sending us a message or finding Sales Contacts on our Sales Office page.

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

front camera