Highly integrated PMIC optimized for power over coax sensor modules.

Active

Overview

The NCV92310 integrates multiple switching DCDC buck power converters and an LDO to power the image sensor, SerDes and any extra external components in remote camera modules. The NCV92310 reduces solution size and complexity by integrating all power requirements into a single device while supporting a wide range of image sensors on the market today. The NCV92310 offers a high level of flexibility to ensure compatibility across a wide range of sensors and functional safety requirements. The NCV92310 pairs seamlessly with onsemi image sensors ensuring high quality designs and minimal design-in effort.

  • Power Over Coax
  • Industrial camera modules
  • Automotive camera modules
  • ADAS Camera Modules
  • Rear-view cameras
  • Front-view cameras
  • Surrond-view cameras
  • Compact solution size of <80mm^2
  • Flexibility to support a wide range of image sensors
  • Designed for safety critical applications
  • Wide range of fault detection and reporting

Tools and Resources

Product services, tools and other useful resources related to NCV92310

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV92310ABMTWTXG

Loading...

Active

View__CAD

Pb

A

H

P

QFNW20 3.5x3.5, 0.5P

1

260

REEL

3000

No

Step-Down

Voltage Mode

4.6

18

1.8

1

88

2150

$1.152

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.