hero side image

Optimize EV Auxiliary Loads and Actuators

Electrify auxiliary systems for superior efficiency and comfort in EVs: thermal management with oil pumps, HVAC and battery control made smarter.

Power Essential EV Auxiliary Systems

As vehicles transition from internal combustion engines to electrified powertrains, auxiliary systems play a critical role in ensuring performance, safety, and passenger comfort. Traditional belt-driven components are being replaced by advanced electric solutions that deliver higher efficiency, precise control, and improved reliability.

EV auxiliary systems encompass essential applications such as Battery Management Systems (BMS) for optimal energy utilization, HVAC PTC heaters and e-compressors for climate control, and battery heating and cooling to maintain optimal operating conditions. These systems are powered by high voltage battery in BEVs, HEVs, and PHEVs, as well as 48 V networks in mild hybrids, enabling seamless integration and reduced mechanical complexity. By electrifying pumps, compressors, and thermal management units, automakers can minimize energy losses, reduce wiring weight, and enhance overall system efficiency. These enhancements support extended driving range, faster charging, and greater passenger comfort.

Explore how onsemi enables these innovations with scalable, high-performance solutions designed to meet the demanding requirements of modern EV auxiliary systems. Discover automotive semiconductors covering Automotive Smart Power Module (ASPM), IGBT, EliteSiC, Super-Junction MOSFET, Automotive Power Module (APM) and gate drivers, providing flexibility to design scalable systems and optimize cost per kilowatt.

Products

Intelligent Power Modules (IPMs)
High voltage power modules with integrated gate drivers for consumer, industrial and automotive applications. Offering a large range of 3 Phase inverter modules covering power levels from 50 W to 10 kW. Available in different topologies including PFC and input bridge rectifier.
MOSFET Modules
MOSFET Modules are used for automotive motor drive and on-board charger applications. They come in 40 V, 60 V, 80 V and 650 V ratings with superjunction technology and sense resistor. Aside from the six-pack and the full and half bridge topology, they are also available in the totem pole PFC topology.
SiC MOSFETs
EliteSiC discrete MOSFETs deliver low switching and conduction losses at high voltage. Compare devices by voltage, resistance, package and generation.
IGBTs
Insulated Gate Bipolar Transistors (IGBTs) that offer maximum reliability in high performance power conversion applications.
High Voltage MOSFETs
Portfolio of high voltage super-junction (SJ) MOSFETs meant for general usage and for several applications such as Power Factor correction, server/telecom power, led lighting.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
IGBT Modules
IGBT Modules are used in traction and in the DC-AC stages of solar inverters, energy storage systems, uninterruptible power supplies and motor drives.
Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
Digital Isolators
Products that use a high frequency modulated signal to transmit high speed digital data across a capacitive isolation barrier.

Documents

Application Notes
Automotive Smart Power Module, 650 V ASPM27 Series
Application Notes
Automotive Smart Power Module, The 1200 V ASPM34 Series, Application Note
Application Notes
ASPM 27 Series Package Assembly Guidance
Collateral Brochure
Automotive LDO Selector Guide
Application Notes
Top‐Side Cool Package (TCPAK1012) Development and Applications
Application Notes
High-Side SmartFETs with Analog Current Sense
Application Notes
Current Sense Amplifiers, Frequently Asked Questions (FAQ)
Application Notes
Practical Design Guidelines on the Usage of an Isolated Gate Driver
White Papers
Automatic HVAC Air Recirculation Made Easy with Stepper Motors
White Papers
High Temperature Analog and Mixed‐Signal Solutions Enabled by the Treo Platform

Evaluation Boards/Kits

Evaluation Board
NCP737ADNADJR2GEVB
Evaluation Kit
NCV705XXLITEGEVK
Evaluation Board
NCS21911SN2GEVB
Evaluation Board
P90022EVB
Evaluation Board
NIV3071MTW4GEVB
Evaluation Board
NCV68261MTWAITBG-GEVB

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

EV auxiliary systems power non‑traction motors and other functions such as HVAC compressors, coolant pumps, oil pumps, fans, heaters and power steering. As vehicles transition to multi‑voltage (12 V, 48 V, 400 V, 800 V) and zonal architectures, these loads demand innovations in higher efficiency, reliability and compact designs. Discover automotive‑grade power discretes, smart power modules, gate drivers and sensing solutions that enable energy-efficient EV auxiliary applications across BEV, PHEV and MHEV platforms.

ASPM27 automotive smart power modules integrate IGBTs, free‑wheel diodes, gate drivers and protection features into a compact, automotive‑qualified module. For EV auxiliary motor drives such as pumps, fans and compressors, ASPM27 reduces PCB complexity, improves EMI behavior and increases system robustness compared to discrete solutions. This high level of integration helps engineers shorten development time while achieving reliable operation in harsh automotive thermal and electrical environments.

ASPM34 automotive smart power modules extend to higher 800 V battery voltage and power levels, making them well suited for demanding loads such as high‑power e‑compressors and thermal management systems. With integrated gate driving, protection and optimized power stages, ASPM34 supports inverter designs with high reliability. These modules help designers meet efficiency, safety and power density targets while reducing discrete component count and validation effort.

EV auxiliary applications rely on junction‑isolated gate drivers to safely control high‑side and low‑side switches in low‑voltage (LV) power stages, protecting LV control electronics. In parallel, TCPAK1012 top‑cooled MOSFETs improve power-stage thermal performance by routing heat directly upwards to a heatsink. Together, these technologies enable higher power density, lower PCB temperatures and better system robustness to last a lifetime in EV applications.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.
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
ev auxiliary systems