This event is over, but the page remains available for reference. Watch highlights from onsemi at Embedded World 2026

March 10-12, 2026 | Messe Nuremberg

onsemi at Embedded World

Join us in Nuremberg and experience cutting-edge semiconductor solutions in sensing, power and connectivity for Smarter Systems. Meet us at Hall 4A, Booth 260.

Request a Meeting Get Free Ticket

Experience live demonstrations of next-generation semiconductor solutions for intelligent sensing, secure connectivity, and efficient power management across automotive and industrial systems. onsemi showcases how zonal architectures, advanced sensing, embedded vision, and intelligent power protection come together in scalable system designs, including:

Complete Automotive Zonal Architecture and Sensing Demo

Integrating 10BASE-T1S connectivity with cameras, ultrasonic, and inductive sensors, embedded vision processing, and intelligent power protection

Automotive and Industrial Sensing

Ultrasonic, inductive, and pressure sensing solutions for precise position, proximity, and pressure measurement in automotive and industrial applications

Embedded Vision and Depth Sensing

Designed to operate under constrained lighting and bandwidth conditions

Intelligent Power Protection

Optimized for zonal automotive architectures

Hands-On Technology Experiences

Explore system-level demonstrations spanning automotive sensing and connectivity, industrial networking and robotics, machine vision and inspection, and medical sensing. Each demo reflects real-world operating conditions and challenges of integration. 

10BASE-T1S and Inductive Sensor Demo: Demonstrates the integration of inductive sensing with 10BASE-T1S Single Pair Ethernet, showing efficient sensor data communication within zonal and distributed embedded architectures.

Inductive Sensing Ethernet Controllers

10BASE-T1S Coordinator Redundancy Demo: Demonstrates PLCA coordinator redundancy in a multidrop 10BASE-T1S network. The demo maintains full bandwidth operation using two camera nodes, highlighting fault tolerance and deterministic communication in industrial Ethernet systems.

T30HM1TS2500 Product Page

10BASE-T1S Audio Demo: Demonstrates Single Pair Ethernet connectivity in an audio application, highlighting simplified wiring, deterministic communication, and multi-market applicability.

Ethernet Controllers

Ultrasonic Lens Cleaning for Automotive and Industrial Cameras: Demonstrates ultrasonic actuation used to clean camera lenses when dirt, water, or snow accumulates, improving camera availability and reliability in harsh environments.

NCV75215DB001R2G Product Page

Pressure Sensor Demo: onsemi’s high performance analog front end and interface solutions enable precise force and torque measurement using strain gauge sensors, delivering clean, amplified signals and reliable ECU communication to support safer, smarter, and more adaptive mechanical systems.

NCV7192 Product Page Force Sensor Design with NCV7192 AND90385/D

Inductive position sensor: provides hardware and a PCB rotary sensor for full demonstration of the NCS32100, in collaboration with Avnet Silica. The NCS32100 is connected to a fully functional PCB rotary sensor capable of provides a user interface for accessing position and velocity data, as well as several other auxiliary features .

Inductive sensing

Inductive Position Sensor for Robotic Hand and Automation: Demonstrates inductive position sensing in a humanoid robotic application. Sensors enable precise position feedback for interaction, safety, and autonomy in mobile robotics and industrial automation.

Get Complete Block Diagram NCS32100 Product Page

HRM Demo Heart Rate Monitor: Demonstrates heart rate monitoring using onsemi CEM102’s sensing technology using amperometric measurements where sensing very low currents is required, highlighting signal quality and system integration for healthcare and bio-sensing applications. designed to be used together with onsemi RSL15 BLE

Electrochemical Sensor AFE Bluetooth Low Energy | RSL15

Ultra-High resolution Global Shutter Image Sensor: Demonstrates inspection of large-format PCBs using Ultra High-Resolution Global Shutter Image Sensor, highlighting image quality and motion capture performance for automated optical inspection

Image Sensors AR2020 Product Page

Bandwidth-Aware Machine Learning Inspection: Demonstrates machine learning inspection workflows that require high resolution within a SmartROI and low bandwidth framework. Shows integration with a machine learning and AI software stack vendor.

Get Complete Block Diagram NCS32100 Product Page

iToF System-Level Demo with Built-In Depth Mapping: Demonstrates depth sensing with integrated processing for accurate distance measurement in perception and automation applications.

Get Complete Block Diagram AF0130 Product Page

Affordable HDR (Image Sensor AR0246): Demonstrating how AR0246's eHDR and ALTM can work with a non-HDR (i.e. 12-bit only) ISP like AP1302 to enable face access in a challenging backlit scene.

AR0246

Headlamp Zonal System Solution: 10BASE-T1S: Demonstrates a headlamp zonal architecture using 10BASE-T1S to enable simplified wiring, scalable connectivity, and reliable data and power distribution.

Zonal Architecture

Inductive Position Sensing for Brake Pedal: Shows high-precision, contactless brake pedal position sensing designed for robustness and safety-critical automotive applications.

Inductive Position Sensors Product Page

Ultrasonic Sensing for ADAS: Demonstrates ultrasonic sensing for near-field ADAS functions, enabling accurate distance measurement and reliable obstacle detection.

Get Complete Block Diagrams Ultrasonic Sensor Product page

SmartFET for Zonal Power Protection: Highlights intelligent load control and fault protection using SmartFET devices optimized for zonal automotive architectures.

Get Complete Block Diagrams SmartFET Products Page

3MP Surround View System (SVS) Use Case: Features the AR0341 3MP image sensor delivering flicker-free HDR imaging in a compact form factor with stable performance across temperature and lighting conditions.

Get Complete Block Diagrams AR0341 Product Page

8MP Rear ADAS + E-Mirror Use Case: The onsemi 8MP automotive image sensor provides Ultra High Dynamic Range and outstanding low light performance powering next gen ADAS and e mirror functions. One sensor elevates visibility, confidence, and safety across the vehicle.

Hyperlux Image Sensors

Reserve Demo Time Get Free Ticket

Featuring the Treo Platform:

A foundation for Highly Integrated Embedded Systems

onsemi’s Treo advanced analog and mixed-signal platform (65 nm BCD) is a unified technology foundation that integrates high-performance analog, digital processing, and high-voltage power in a single platform. Designed for automotive-grade reliability, Treo enables compact, highly integrated devices across a wide range of embedded applications.

Treo supports development of solutions for zonal architectures, sensing interfaces, power management, and connectivity, allowing engineers to move integration from the system level into the device, reducing component count, board area, and design complexity.

At Embedded World, Treo-based technology is featured across multiple demonstrations, including:

Headlamp and door zonal system solutions using 10BASE-T1S

10BASE-T1S coordinator redundancy and audio demos

Ultrasonic sensing, logic translation, and connectivity solutions

Reserve Demo Time Get Free Ticket

Technical Sessions & Expert Panels

Attend presentations from onsemi engineers and executives on the technologies shaping automotive and industrial systems.

Arndt Schuebel, MTS

Conference Presentations

Increasing Fault Tolerance of 10BASE-T1S Multidrop Networks

Arndt Schuebel, MTS

March 11, 12:45–1:15 PM NCC Ost Exhibitor Forum

Jon Harper, Applications Engineer

Exhibitor Forum

onsemi 10BASE-T1S Solutions for Software Defined Vehicles

Jon Harper, Applications Engineer

March 12, 11:00-11:30 AM Hall 3A

Vijay Rentala, CTO

C-Level Panel 

c-level@embedded -world Executive Discussion

Vijay Rentala, CTO onsemi’s Analog and Mixed-Signal Group 

March 10, 1:30–2:30 PM Hall 3, Forum 2

Meet Our Experts

Meet onsemi engineers and technical specialists responsible for our device architecture, system integration, and application enablement. Discuss design challenges, performance constraints, and implementation details across connectivity, sensing, vision, and power technologies.

David Mills

Meet Our Experts

Image Sensing

David Mills

Reserve a Meeting

Paul Klausner

Meet Our Experts

High-voltage power applications

Paul Klausner

Reserve a Meeting

Alessandro Maggioni

Meet Our Experts

Analog Mixed Signal, Treo Platform

Alessandro Maggioni

Reserve a Meeting

Reserve a Meeting