Bridge Signal Conditioning Interface with Analog or SENT output

Active

Public Datasheet

Overview

NCV7192 is a Signal Conditioning Interface with Analog or SENT output, capable of Automotive Safety Applications. The IC receives a differential signal from the external sensing element, conditions gain and offset with a configurable amplification stage, compensates for sensor nonlinearity and temperature dependency, and delivers the result as digital SENT or ratio-metric analog output signal.

A separate measurement channel linearizes and measures the resistance of an external NTC to capture a medium temperature and communicate it over the SENT interface. The integrated EEPROM is programmable over the output pin for storage of configuration settings and compensation coefficients, as well as free format customer payload data. The NCV7192 includes failure diagnostics and internal protections against shorts, overvoltage, and reverse voltage to support Safety Applications.

  • Pressure Sensors with Piezo-resistive Bridge
  • Force/Torque Sensor
  • Pressure Sensors
  • Resistive Bridge Impedance: from 1kΩ to 25 kΩ
  • Integrated DSP to Compensate Bridge and Temperature Non-Linearity Using Polynomes
  • Differential Input Range from 2 mVpk/Vbdr to 125 mVpk/Vbdr
  • Calibration Interface over OUTX Pin
  • Low-noise Amplification Stage with Programmable Gain/Offset
  • Temperature Measurement with Bridge Impedance or Internal Junction Diode
  • Medium Temperature Measurement with External NTC
  • SENT Output According to the Standard SAE J2716 (April 2016)
  • Analog Output Buffer Driven by a 14-bit DAC with Programmable Clip Levels
  • AEC-Q100 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV7192

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Sensor Type

Supply Voltage (V)

ASIL Level

Output Type

Reference Price

NCV7192C1

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

WJAR

1

No

Wheatstone Bridge

5

Safety Support

Analog Ratiometric

SENT

$1.04

More Details

NCV7192D0R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

3000

No

Wheatstone Bridge

5

Safety Support

Analog Ratiometric

SENT

$1.268

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.