NCD83591AS-GEVB: NCD83591 60V, 3-Phase Gate Driver Demo Board

The demo board supports the evaluation of the 3-Phase Gate Driver, NCD83591. The NCD83591 is an easy to use gate driver optimized for low BOM cost in a 4x4mm QFN28 package.
The wide operating voltage range (60V max) of this device makes it ideal for industrial and commercial applications.
Features and Applications

Features

  • Operation from 5 V to 60 V Supply Voltage with Tolerance from 4 V to 70 V
  • Constant Current Drive of Power FET, Configurable from 5 mA to 250 mA (16 Settings by Input Level to VDRV Pin)
  • Internally Generated Gate Drive Supply Voltages
  • Gate Sensing for Cross Conduction Protection and Optimized Dead Time
  • Embedded High GBW General Purpose Amplifier (Intended for Current Sensing and Externally Configurable)
  • Embedded Charge Pump Function Allowing DC Static Drive
  • Under Voltage Lock Out on VM, VGL, and VGH−VM
  • 5 V/3.3 V Compatible 6 Input Control Plus Enable
  • Up to 30 kHz Motor PWM with Individual Six Gate Control Mode
  • 4 kV HBM and 1 kV CDM ESD Protection

Applications

  • Power Tools
  • Light Mobility (E−Bikes, E−scooters, Hoverboards)
  • Automated Guided Robots
  • Industrial Actuators and Cobots
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCD83591AS-GEVB Active
Pb-free
NCD83591 60V, 3-Phase Gate Driver Demo Board NVMFS5C604NLAFT1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCD83591AS-GEVB Bill of Materials (ROHS Compliant) NCD83591AS-GEVB_BOM_ROHS - 333 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.