EVB with TO-247-4L type Power S/W for NCP51152BADR2G / NCP51152CADR2G

Overview

The NCP/V51152 is a family of isolated single−channel gate driver with 4.5 A / 9 A source and sink peak current respectively. They are designed for fast switching to drive power MOSFETs, and SiC MOSFET power switches. The NCP/V51152 offers short and matched propagation delays. The NCP/V51152xA provides a split output that controls the rise and fall times individually. The NCP/V51152xB has its VCC UVLO referenced to GND2 to get a true UVLO. The NCP/V51152 is available in a 4 mm SOIC−8 package and can support isolation voltage up to 3.75 kVRMS. The NCP/V51152 offers other important protection function such as independent under−voltage lockout for both−side driver.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

EVB with TO-247-4L type Power S/W for NCP51152BADR2G / NCP51152CADR2G

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP51152EVB_TO247_4L_LAYOUT

0

Reference Design Image

405.5 KB

EN

Reference Design Image

January 01, 2024

More Details

Eval Board: Manual

August 01, 2023

More Details

NCV51152_BOM_ROHS

0

Eval Board: BOM

134.14 KB

EN

Eval Board: BOM

January 01, 2024

More Details

NCV51152_SCHEMATIC

0

Eval Board: Schematic

651.26 KB

EN

Eval Board: Schematic

January 01, 2024

More Details

NCP51152_TO247_4L_GERBER_FILES

0

Eval Board: Gerber

39.94 KB

EN

Eval Board: Gerber

January 01, 2024

More Details

Show More