Evaluation board to support NCP3286. 40A Stackable Fixed Frequency Buck Regulator. DGSCOMEVB USB dongle for PMBUS functionality sold separately

Overview

The NCP3286, a highly−efficient stackable synchronous buck regulator with PMBus interface, is capable of operating with an input range from 3 V to 18 V and supporting up to 40 A continuous load currents. Higher output currents can be achieved by 2, 3, or 4 parallel NCP3286 devices operating as an interleaved multi−phase buck regulator The NCP3286 Evaluation Board BGA359 is a test vehicle for the PMBus-compatible NCP3286 single/duel phase voltage regulator. The printed circuit board assembly (PCBA) contains all the circuitry and connections necessary to evaluate the performance of the NCP3286 under various load and system conditions, including PMBus operation. The PCBA includes a BGA359 socket (if provided) which directly interfaces with an Intel Generation 4 Voltage Regulator Test Tool (Gen4 VRTT).

Note: To access PMBUS functionality, this evaluation board must be used with DGSCOMEVB USB dongle. Please order the USB dongle seperately. 

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP3286GEVB

Evaluation board to support NCP3286. 40A Stackable Fixed Frequency Buck Regulator. DGSCOMEVB USB dongle for PMBUS functionality sold separately

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3286GEVB Test Procedure

0

Eval Board: Test Procedure

2.82 MB

EN

Eval Board: Test Procedure

July 01, 2026

More Details

NCP3286GEVB Software

0

Software

1.48 MB

EN

Software

July 01, 2026

More Details

NCP3286GEVB Schematic

0

Eval Board: Schematic

287.74 KB

EN

Eval Board: Schematic

July 01, 2026

More Details

NCP3286GEVB Gerber Layout Files

0

Eval Board: Gerber

600.06 KB

EN

Eval Board: Gerber

July 01, 2026

More Details

NCP3286GEVB Bill of Materials (ROHS Compliant)

0

Eval Board: BOM

19.46 KB

EN

Eval Board: BOM

July 01, 2026

More Details

Show More