Power MOSFET 400V 2.1A 3.4 OHM Single N-Channel DPAK

Favorite

Overview

Power MOSFET 400V 2.1A 3.4 OHM Single N-Channel DPAK

  • 100% Avalanche Tested
  • Extremely High dv/dt Capability
  • Gate Charge Minimized
  • Very Low Intrinsic Capacitance
  • Improved Diode Reverse Recovery Characteristics
  • Zener−protected
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDD03N40Z-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

3

260

TUBE

75

N

400

5500

N-Channel

Single

30

4.5

2.1

37

-

-

-

12

140

Price N/A

More Details

NDD03N40ZT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

3

260

REEL

2500

N

400

5500

N-Channel

Single

30

4.5

2.1

37

-

-

-

12

140

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :