Tuning Diode 30V C2/C30 = 2.5-3.2

Overview

The tuning diode is designed in the popular plastic package for high volume requirements of FM Radio and TV tuning and AFC, general frequency control and tuning applications. It provides solid-state reliability in replacement of mechanical tuning methods. It is also available in Surface Mount Package up to 33pF.

  • High Q
  • Controlled and Uniform Tuning Ratio
  • Standard Capacitance Tolerance - 10%
  • Complete Typical Design Curves
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MMBV2103L

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.