N-Channel Logic Level PowerTrench® MOSFET, 40 V, 110 A, 1.5 mΩ

Favorite

Overview

N-Channel Logic Level PowerTrench® MOSFET, 40 V, 110 A, 1.5 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Integrated Starter/Alternator
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 1.2 mΩ at VGS = 10 V, ID = 80 A
  • Typical Qg(tot) = 121 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDB9406L-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

N

40

1.5

N-Channel

Single

±20

3

110

176

-

2.2

-

121

8600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :