Intelligent Power Module (IPM), 600 V, 10 A

Active, Not Rec

Overview

This Inverter IPM (Intelligent Power Module) includes the output stage of a 3-phase inverter, pre-drive circuits, bootstrap circuits, and protection circuits in one package.

  • Motor Driver Modules
  • Motor Control System
  • Industrial /General Control System HVAC
  • Industrial FAN motor
  • Pump
  • Washing machine
  • Over-current Protection Circuit
  • Under-voltage lockout for all channels
  • Upper/lower ON prevention circuit
  • Thermistor for temperature monitor
  • Direct input of CMOS level control signals without an insulating

Tools and Resources

Product services, tools and other useful resources related to STK544UC63K-E

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK544UC63K-E

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SIP23, 62x21.8 FP−4

NA

0

TUBE

80

Yes

SIP1

3-Phase Inverter IGBT

IMS Full Pack

Active Low

600

10

2.1

~NA~

3 Emitter Pins

Yes

Vertical SIP

$11.3283

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.