External Intellectual Property

ON Semiconductor offers qualified IP blocks developed by several partners, minimizing design risk, reducing development costs, and decreasing time-to-market.

To request Process Design Kits, visit MyON. Please contact your local ON Semiconductor Sales Representative for additional information regarding IP blocks of interest.

Vendor Intellectual Property Name Technology Description
Anatrix logo AIP300 Digital Gate Library ONC18G/MS
I4T 45v/70v
AIP300 is a Total Ionizing Dose (TID) tolerant over 300KRad and Single Event Latch-Up (SEL) immune Digital Gate Library
Anatrix logo AIP301 Digital Gate Library ONC18G/MS
I4T 45v/70v
AIP301 is a Total Ionizing Dose (TID) tolerant over 300KRad and Single Event Latch-Up (SEL) immune Place and Routable Digital Gate Library
Anatrix logo AIP302s Digital Gate Library ONC18G/MS
I4T 45v/70v
AIP302s is a Single Event Latch-Up (SEL) immune Place and Routable Digital Gate Library
Anatrix logo PLL QP RH ONC18G/MS
I4T 45v/70v
PLL QP RH is a Radiation Hardened by Design (RHBD) Phase Locked Loop utilizing a single reference clock and produces two user programmable output clocks
asicNorth logo ANLVLSHFT0400 ONC18G/MS
I4T 45v/70v
A single to differential level shifter from 1.8V to -15V and includes the -15V pad driver for driving the signal off chip.
asicNorth logo ANPOR0400 ONC18G/MS
I4T 45v/70v
A Dual Power-On Reset circuit used to sense the voltage levels of two power supplies. As the power supplies are ramped on, the ANPOR0400 monitors the voltage level on both and reports when the voltage has crossed into a functional operating range. After reporting that both power supplies are in the functional range, the ANPOR0400 latches the output signal high and enters an ultra-low power state.
Hexius Semiconductor logo HX11AA 12-bit SAR ADC ONC18G/MS
I4T 45v/70v
The HX11AA is a 12-bit, pseudo-differential 100ksps SAR analog-to-digital converter optimized to provide high accuracy conversion of analog signals into the digital domain.
Options include a 16 channel input MUX.
Hexius Semiconductor logo HX11BA Bandgap Ref ONC18G/MS
I4T 45v/70v
The HX11BA is a bandgap circuit providing a temperature independent reference voltage and 10 additional proportional to absolute temperature (PTAT) current sources.
The HX11BA is also designed to connect and layout abut to the HX11Rx IP products.
Hexius Semiconductor logo HX11BB ZTC Current Ref ONC18G/MS
I4T 45v/70v
The HX11BB is a zero temperature coefficient (ZTC) current reference that provides temperature independent currents. The HX11BB has both current sink and current sources.
Hexius Semiconductor logo HX11DA 12-bit DAC ONC18G/MS
I4T 45v/70v
The HX11DA is a 12-bit digital-to-analog converter that can accept an input frequency bandwidth of 100kHz. Optimized to provide high accuracy conversion of low bandwidth
digital signals into the analog domain. Includes an output buffer capable of driving loads up to 100pF.
Hexius Semiconductor logo HX11PA Power On Reset ONC18G/MS
I4T 45v/70v
The HX11PA is a power on reset (POR) circuitry block with complimentary release signals. The rising supply voltage threshold is approximately 2.1V. The falling voltage threshold is
approximately 1.9V. The POR works with both fast and slow supply ramps.
Hexius Semiconductor logo HX11RA Internal Voltage Ref ONC18G/MS
I4T 45v/70v
The HX11RA is a voltage regulator designed to provide a voltage reference or supply for on-chip circuitry. Various output voltages can be realized. Designed to connect and layout
abut to the HX11BA bandgap IP which provides a 1.21V reference voltage and 24µA bias current for a compact structure.
Hexius Semiconductor logo HX11RB External Voltage Ref ONC18G/MS
I4T 45v/70v
The HX11RB is a voltage regulator designed to provide a voltage reference to an external load. Various output voltages can be realized. Designed to connect and layout abut to the
HX11BA bandgap IP which provides a 1.21V reference voltage and 24µA bias current for a compact layout structure.
Hexius Semiconductor logo HX11DB 7-bit DAC ONC18G/MS
I4T 45v/70v
The HX11DB is a 7-bit digital to analog converter that is optimized to provide medium accuracy conversion of low bandwidth digital signals into the analog domain