Analog Switch, SPDT

Favorite

Overview

The NLAS5157 is Single Pole Double Throw (SPDT) switch designed for audio systems in portable applications. The NLAS5157 features Ultra-Low RON of 0.4 Ω typical at VCC = 3.0 V and 0.15 Ω RON Flatness for +3.0 V supply across temperature.

  • Audio Switching
  • Notebook Computers
  • Game Consoles
  • VoIP Handsets
  • RON = 0.4 Typical @ VCC = 3.0 V
  • VCC Range: 1.65 V to 4.3 V
  • 8 kV Human Body Model ESD on All Pins
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS5157MUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

1

2

SPDT

1

0.5

1.65

4.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :