ESD Protection Diode

Active

Overview

The ESD7351 Series is designed to protect voltage sensitive components that require ultra−low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at apremium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • Automotive Telematics
  • Stand−off Voltage: 3.3 V
  • Low Leakage: <50nA
  • Low Capacitance (0.6 pF Max, I/O to GND)
  • Low Clamping Voltage
  • Response Time is < 1 ns
  • Low Dynamic Resistance < 1
  • IEC61000−4−2 Level 4 ESD Protection
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESD7351X

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7351HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

2.50 x 1.25 x 0.90

$0.0692

More Details

ESD7351P2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

-

Price N/A

More Details

ESD7351XV2T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

1.60 x 0.80 x 0.60

$0.0384

More Details

ESD7351XV2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

General I/O

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

-

Price N/A

More Details

SZESD7351HT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

2.50 x 1.25 x 0.90

$0.0724

More Details

SZESD7351P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

1.00 x 0.60 x 0.37

$0.0724

More Details

SZESD7351XV2T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

3000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

-

Price N/A

More Details

SZESD7351XV2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

No

USB 2.0

1

Unidirectional

0.6

5

3.3

0.05

36

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.