feedback
Rate this webpage
Need
Support?

NB3N511: PLL Clock Multiplier, 4 MHz - 200 MHz, 3.3 V / 5.0 V

Datasheet: PLL Clock Multiplier, 4 MHz - 200 MHz, 3.3 V / 5.0 V
Rev. 5 (110kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NB3N511 is a clock multiplier that will generate one of nine selectable output multiples of an input frequency via two 3 level select inputs (S0, S1). It accepts a standard fundamental mode crystal or an external reference clock signal. Phase Locked Loop (PLL) design techniques are used to produce a low jitter, TTL level clock output up to 200 MHz with a 50% duty cycle. An Output Enable (OE) pin is provided, and when asserted low, the clock output goes into tri-state (high impedance). The NB3N511 is commonly used in electronic systems as a cost efficient replacement for crystal oscillators
Features
 
  • Clock Output Frequencies up to 200 MHz
  • Nine Selectable Multipliers of the Input Frequency
  • Operating Range: VDD = 3.3 V +/-10% or 5.0 V +/-5%
  • Low Jitter Output of 25 ps One Sigma (rms)
  • Zero ppm Clock Multiplication Error
  • 45% to 55% Output Duty Cycle
  • TTL/CMOS Output with 25 mA TTL Level Drive
  • Crystal Reference Input Range of 5 to 32 MHz
  • Input Clock Frequency Range of 1 to 50 MHz
  • OE, Output Enable with Tri State Output
  • 8-Pin SOIC
  • Industrial Temperature Range -40C to +85C
  • These are PbFree Devices
Applications   End Products
  • Networking and Telecommunications
  • Consumer
  • Industrial
  • Medical
 
  • Servers
  • Routers
  • Set-Top Box
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NB3N511DG Lifetime
Pb-free
Halide free
NB3N511 SOIC-8 751-07 1 260 Tube 98  
NB3N511DR2G Lifetime
Pb-free
Halide free
NB3N511 SOIC-8 751-07 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Case Outlines
751-07   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.