MT9V022: CMOS Image Sensor, Digital, Global Shutter, VGA, 1/3"
|
|
»View Material Composition
» Product Change Notification |
The MT9V022 6um global shutter HDR pixel technology uniquely allows automotive cameras to “freeze” fast moving objects, and capture all scene detail under extreme lighting conditions. The MT9V022 enhanced NIR pixel process provides excellent image quality in very low-light night conditions.
Features | |
---|---|
|
Technical Documentation & Design Resources
Software (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (2) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
MT9V022IA7ATCH-GEVB | Active |
|
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB | ||
MT9V022IA7ATMH-GEVB | Active |
|
0.35 MP Computar 8.5mm M8513 1/3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MT9V022IA7ATC-DP | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
MT9V022IA7ATC-DR | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
MT9V022IA7ATC-DR1 | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
MT9V022IA7ATM-DP | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
MT9V022IA7ATM-DR | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office | ||||||||
MT9V022IA7ATM-DR1 | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
MT9V022IA7ATM-FD-DR | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
MT9V022IA7ATM-TP | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
||||||||
MT9V022IA7ATM-TR | Active |
|
MT9V022 | IBGA-52 | 503AP | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,224 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
MT9V022IA7ATC-DP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
RGB
IBGA-52
MT9V022IA7ATC-DR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
RGB
IBGA-52
MT9V022IA7ATC-DR1
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
RGB and Mono
IBGA-52
MT9V022IA7ATM-DP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
Mono
IBGA-52
MT9V022IA7ATM-DR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
Mono
IBGA-52
MT9V022IA7ATM-DR1
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
RGB and Mono
IBGA-52
MT9V022IA7ATM-FD-DR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
Mono
IBGA-52
MT9V022IA7ATM-TP
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
Mono
IBGA-52
MT9V022IA7ATM-TR
Pb
A
H
P
Active
CMOS
60
1/3 inch
Global Shutter
6.0 x 6.0
HiSPi™
Parallel
Mono
IBGA-52
Case Outlines
503AP
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.