KAI-47051: Interline Transfer CCD Image Sensor, 47 MP
|
|
»View Material Composition
» Product Change Notification |
EOL has been announced for this device
The KAI-47051 Image Sensor is a 47-megapixel CCD designed for the most demanding inspection and surveillance applications. Based on an advanced 5.5-micron Interline Transfer CCD Platform, the sensor features broad dynamic range and excellent imaging performance and uniformity. Full resolution readout of up to 7 frames per second is enabled through a multi-tap output architecture, and a vertical overflow drain structure suppresses image blooming and enables electronic shuttering for precise exposure control.
The sensor is electrically similar to other devices in the 5.5-micron Interline Transfer CCD Platform, allowing cameras designed for that platform to be leveraged in support of this high-resolution device.
Features | |
---|---|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Application Notes (17) | Data Sheets (1) |
White Papers (1) | Package Drawings (1) |
Reference Manuals (1) | Videos (4) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
KAI-47051-AXA-JD-B1 | Last Shipments |
|
KAI-47051, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 | CPGA-201 | 107EX | NA | JWLCS | 1 | ||||||||||
KAI-47051-AXA-JD-B2 | Obsolete |
|
KAI-47051, Monochrome, Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2 | CPGA-201 | 107EX | NA | JWLCS | 1 | ||||||||||
KAI-47051-AXA-JP-B1 | Obsolete |
|
KAI-47051, Monochrome, Special Microlens, PGA Package, Taped Clear Cover Glass, Grade 1 | CPGA-201 | 107EX | NA | JWLCS | 1 | ||||||||||
KAI-47051-FXA-JD-B1 | Last Shipments |
|
KAI-47051, Gen2 Color (Bayer RGB), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 | CPGA-201 | 107EX | NA | JWLCS | 1 | ||||||||||
KAI-47051-QXA-JD-B1 | Obsolete |
|
KAI-47051, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 1 | CPGA-201 | 107EX | NA | JWLCS | 1 | ||||||||||
KAI-47051-QXA-JD-B2 | Obsolete |
|
KAI-47051, Gen2 Color (Sparse CFA), Special Microlens, PGA Package, Sealed Clear Cover Glass with AR Coating (Both Sides), Grade 2 | CPGA-201 | 107EX | NA | JWLCS | 1 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Support |
Featured Video |
Highest Resolution Interline Transfer CCD Image Sensor - KAI-47051 Demo Video |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.