AR0230CS: CMOS Image Sensor, 2 MP, 1/2.7"
|
|
»View Material Composition
» Product Change Notification |
The AR0230CS is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x1088 (V). It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two wire serial interface. The AR0230CS produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (3) | Videos (1) |
Reference Manuals (1) | Evaluation Board Documents (2) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0230CSSC00SUEAD3-GEVK |
|
2 MP Sunex DSL945D 1/3" iBGA CIS DK | |||
AR0230CSSC00SUEAH3-GEVB | Active |
|
2 MP Sunex DSL945D 1/3" iBGA CIS HB |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0230CSSC00SUEA0-DRBR | Active |
|
AR0230CS, RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack) | IBGA-80 | 503AN | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0230CSSC00SUEA0-DRBR1 | Active |
|
AR0230CS, RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack) Low MOQ | IBGA-80 | 503AN | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
||||||||
AR0230CSSC12SUEA0-DR | Active |
|
AR0230CS, RGB, Multi Interface, IBGA package (Dry Pack) | IBGA-80 | 503AN | 4 | 260 | Tray JEDEC | 2400 | Contact Sales Office
|
||||||||
AR0230CSSC12SUEA0-DR1 | Active |
|
AR0230CS, RGB, Multi Interface, IBGA package (Dry Pack) | IBGA-80 | 503AN | 4 | 260 | Tray JEDEC | 240 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 240 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0230CSSC00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230CSSC00SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230CSSC12SUEA0-DR
Pb
A
H
P
Active
CMOS
2.1
60
1/2.7 inch
Electronic Rolling and Global Reset Release
3.0 x 3.0
HiSPi™
Parallel
RGB
IBGA-80
AR0230CSSC12SUEA0-DR1
Pb
A
H
P
Active
IBGA-80
Case Outlines
503AN
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.