AR0135CS: CMOS Image Sensor, Digital, Global Shutter,1.2 MP, 1/3"
|
|
»View Material Composition
» Product Change Notification |
This 1/3-inch format, 1.2 MP imaging device has been designed to address the challenging requirements of Industrial, consumer and IoT applications. The new global shutter sensor allows the camera to “freeze” fast moving scene data, and ensures effective synchronization with pulsed light sources. The AR0135 sensor incorporates a new innovative global shutter pixel design, with 10X lower dark current and 4X higher shutter efficiency vs. previous generation products. These improvements allow the sensor to produce clear, low-noise images, in both low-light and bright scenes, and in high temperature environments. This performance enables the required eye tracking and gesture detection functionality in 3D scanner, gesture recognition devices.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (1) | Videos (3) |
Package Drawings (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
AR0135CS2C00SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board | ||
AR0135CS2M00SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board | ||
AR0135CS2M25SUEAH3-GEVB | Active |
|
1.2 MP Sunex DSL945D 1/3" iBGA CIS HB Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AR0135CS2C00SUD20 | Active |
|
AR0135CS, Color 0 Deg Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0135CS2C00SUEA0-DPBR | Active |
|
AR0135CS, Color 0 Deg iBGA with protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2C00SUEA0-DPBR1 | Active |
|
AR0135CS, Color 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0135CS2C00SUEA0-DRBR | Active |
|
AR0135CS, Color 0 Deg iBGA without protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2C00SUEA0-DRBR1 | Active |
|
AR0135CS, Color 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0135CS2C19SUD20 | Active |
|
AR0135CS, Color 19 Deg Bare die | NA | MTFRM | 1 | Contact Sales Office | |||||||||||
AR0135CS2C19SUEA0-DPBR | Active |
|
AR0135CS, Color 19 Deg iBGA with protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2C19SUEA0-DPBR1 | Active |
|
AR0135CS, Color 19 Deg iBGA with protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0135CS2C19SUEA0-DRBR | Active |
|
AR0135CS, Color 19 Deg iBGA with No protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2C19SUEA0-DRBR1 | Active |
|
AR0135CS, Color 19 Deg iBGA with No protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0135CS2M00SUD20 | Active |
|
AR0135CS, Mono, 0 Deg CRA, Bare Die | NA | MTFRM | 1 | Contact Sales Office
|
|||||||||||
AR0135CS2M00SUEA0-DPBR | Active |
|
AR0135CS, Mono 0 Deg iBGA with protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2M00SUEA0-DPBR1 | Active |
|
AR0135CS, Mono 0 Deg iBGA with protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0135CS2M00SUEA0-DRBR | Active |
|
AR0135CS, Mono 0 Deg iBGA without protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2M00SUEA0-DRBR1 | Active |
|
AR0135CS, Mono 0 Deg iBGA without protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0135CS2M25SUD20 | Active |
|
AR0135CS, Mono, 25 deg CRA, Die | NA | MTFRM | 1 | Contact Sales Office | |||||||||||
AR0135CS2M25SUEA0-DPBR | Active |
|
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2M25SUEA0-DPBR1 | Active |
|
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office
|
||||||||
AR0135CS2M25SUEA0-DRBR | Active |
|
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 2600 | Contact Sales Office
|
||||||||
AR0135CS2M25SUEA0-DRBR1 | Active |
|
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass 260 MOQ | IBGA-63 | 503AZ | 3 | 260 | Tray JEDEC | 260 | Contact Sales Office | ||||||||
AR0135CS2M25SUEA0-TPBR | Active |
|
AR0135CS, Mono 25 Deg iBGA with protective film, double sided BBAR glass , Tape and Reel | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office | ||||||||
AR0135CS2M25SUEA0-TRBR | Active |
|
AR0135CS, Mono 25 Deg iBGA without protective film, double sided BBAR glass , Tape and Reel | IBGA-63 | 503AZ | 3 | 260 | Tape and Reel | 2000 | Contact Sales Office
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 1,560 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 260 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 4,945 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 7,364 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 2,588 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Megapixels
Frame Rate (fps)
Optical Format
Shutter Type
Pixel Size (µm)
Output Interface
Color
Package Type
AR0135CS2C00SUD20
Pb
A
H
P
Active
CMOS
1.2
54
60
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
AR0135CS2C00SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C00SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUD20
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
AR0135CS2C19SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2C19SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
RGB
IBGA-63
AR0135CS2M00SUD20
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
AR0135CS2M00SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M00SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUD20
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
AR0135CS2M25SUEA0-DPBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DPBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DRBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-DRBR1
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-TPBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
AR0135CS2M25SUEA0-TRBR
Pb
A
H
P
Active
CMOS
1.2
1/3 inch
Global Shutter
3.75 x 3.75
HiSPi™
Parallel
Mono
IBGA-63
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.