Application Specific Integrated Circuit (ASIC) Technology
ON Semiconductor supports a comprehensive range of standard cell ASIC technologies, to fit specific design requirements.
Family | Core Voltage | I/O Voltage | I/O Types | System Performance | Special Features | FPGA Conversion Targets |
---|---|---|---|---|---|---|
SC5 0.5 µm | 5 V | 5 V 3.3 V | PCI33, TTL, LVTTL, LVCMOS | 75 MHz | Long-Term 5V Support, High Temp | Legacy FPGAs & PLDs |
SC3 0.35 µm | 3.3 V 2.5 V | 5 V 3.3 V | PCI33/66, GTL, HSTL, SSTL, LVTTL, LVCMOS, LVPECL | 100 MHz | Freeprom, High Temp | Virtex-1®, Spartan2®, APEX 20K®, Acex®, ProASIC Plus/500K® |
ONC18 0.18 µm | 5.0 V 3.3 V 1.8 V 1.5 V | 5.0 V 3.3 V 2.5 V 1.8 V | PCI33/66 HSTL, SSTL, LVTTL, LVCMOS, LVPECL, LVDS , DCI | 266 MHz | NVM, OTP, High Vt, High Temp | Virtex -E®, Virtex II ®, Spartan -IIE®, APEX 20KE®, Stratix®, APEX II®, Cyclone®, Axcelerator® ProASIC3® |
SP110 0.11 µm | 1.2 V | 3.3 V 2.5 V 1.8 V 1.5 V 1.2 V | PCI33/66, PCIX, HSTL, SSTL, LVTTL, LVCMOS, LVPECL, LVDS, DCI, CML | 450 MHz | OTP, Dual-Source Capability, Future Mil Temp | Virtex-4 ®, Spartan-3 /6®, APEX-II ®, Stratix -II ®, Cyclone II/III/IV®, Arria®, IGLOO® |
SP65 65 nm | 1.0 V 1.2 V | 3.3 V 2.5 V 1.8 V 1.5 V 1.2 V | PCI33/66, PCIX, HSTL, SSTL, LVTTL, LVCMOS, LVPECL, LVDS, DCI, CML | 600 MHz | Extensive IP Portfolio | Virtex-6®, Virtex-7®, Artix-7®, Kintex-7®, Stratix III/IV®, Arria II® |
SP40 40 nm | 0.9 V 1.1 V | 3.3 V 2.5 V 1.8 V 1.5 V 1.2 V | PCI33/66, PCIX, HSTL, SSTL, LVTTL, LVCMOS, LVPECL, LVDS, DCI, CML | 850 MHz | Extensive IP Portfolio | Virtex-7®, Artix-7®, Kintex-7®, Stratix V® |