LB1836M: Motor Driver, Low Saturation, Bidirectional, for Low Voltage Drive
|
|
»View Material Composition
» Product Change Notification |
The LB1836M is a low-saturation two-channel bidirectional brush motor driver IC for use in low-voltage applications. The LB1836M is a bipolar stepper-motor driver IC that is ideal for use in printer, FDD's, cameras and other portable devices.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action |
---|---|---|---|---|
LB1836MEVB | Active |
|
Bidirectional Motor Driver IC Evaluation Board |
FutureElectronics (2020-08-19) | : | 10 |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LB1836M-MPB-E | Obsolete |
|
LB1836M | SOIC-14W / MFP-14S | 751CB | 3 | 260 | Fan-Fold | 60 | |||||||||
LB1836M-TLM-E | Active |
|
LB1836M | SOIC-14W / MFP-14S | 751CB | 3 | 260 | Tape and Reel | 1000 | $1.2266
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Case Outlines
751CB
Application
Diagram - Block
Support |