NCP45521: Load Switch, Integrated, ecoSWITCH™, 11.5 A, Fault Protection
|
|
»View Material Composition
» Product Change Notification |
The ecoSWITCH™ NCP45520, NCP45521 series of load management devices provide a component and area-reducing solution for efficient power domain switching with inrush current limit via soft start. In addition to integrated control functionality with ultra low on-resistance these devices offer additional system safeguards and monitoring via fault protection and power good signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Package Drawings (1) |
Application Notes (1) | Evaluation Board Documents (4) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP45521IMNGEVB | Active |
|
Integrated Load Switch with Ultra-Low Ron, 11.5A, Evaluation Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP45521IMNTWG-H | Active |
|
NCP45521 | DFN-8 | 506CC | 3 | 260 | Tape and Reel | 3000 | $0.424
|
||||||||
NCP45521IMNTWG-L | Active |
|
NCP45521 | DFN-8 | 506CC | 3 | 260 | Tape and Reel | 3000 | $0.424 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02) | : | 3,000 |
Case Outlines
506CC
Support |