feedback
Rate this webpage
Need
Support?

NCP3902: Load Switch, Bidirectional, High-Current, with Dual Input Support

Datasheet: High-Current Bidirectional Load Switch With Dual Input Support
Rev. 3 (336kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP3902 is a high voltage, high current, bidirectional load switch. It provides input overvoltage and surge protection as well as reverse-blocking of output voltage. The logic control of the device is designed to interact with both the system controller and the wireless charging receiver which allows creating a dual input charger application with a single switch.
Features   Benefits
     
  • DC input voltage operating range from 3.0 V to 20 V
 
  • Wide input voltage
  • Surge protection compliant with IEC61000-4-5 at 100 V
 
  • Application robustness
  • Input voltage sense output with selectable clamp (16 V / 20 V)
 
  • Input voltage monitoring
Applications   End Products
  • Switch for USB charging and Wireless charging
 
  • Handheld Devices
  • Tablets
  • Smart Phone
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP3902GEVB Active
Pb-free
Load Switch, Bidirectional, High-Current, with Dual Input Support
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP3902FCCTBG Active
Pb-free
Halide free
NCP3902 WLCSP-20 567PM 1 260 Tape and Reel 3000 $0.5867
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
ron (mΩ)
I Max (A)
VI Min (V)
VI Max (V)
Package Type
NCP3902FCCTBG  
 $0.5867 
Pb
H
 Active   
1
23
3
3
20
WLCSP-20
Case Outlines
567PM   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.