50 mA, 1.15-5.5 V Switched Capacitor Voltage Converter

Obsolete

Overview

The MAX828 and MAX829 are CMOS charge-pump voltage converters in ultra-small SOT-23 5 lead packages. They invert and/or double an input voltage which can range from +1.5V to +5.5V. Conversion efficiency is typically >95%. Switching frequency is 12kHz for the MAX828 and 35kHz for the MAX829.

External component requirement is only two capacitors (3.3μF nominal) for standard voltage inverter applications. With a few additional components a positive doubler can also be built. All other circuitry, including control, oscillator, power MOSFETs are integrated on-chip. Supply current is 50 μA (MAX828) and 115 μA (MAX829).

The MAX828 and MAX829 are available in a SOT-23 5 lead surface mount package.

  • LCD Panel Bias
  • Cellular Phones
  • Pagers
  • Personal Digital Assistants
  • Electronic Games
  • Digital Cameras
  • Camcorders
  • Hand Held Instruments

  • Charge Pump in Thin SOT23-5 Lead Package
  • >95% Voltage Conversion Efficiency
  • Voltage Inversion and/or Doubling
  • Low 50 mA (MAX828) Quiescent Current
  • Operates from +1.5V to +5.5V
  • Up to 25 mA Output Current
  • Only Two External Capacitors Required
  • Tested Operating Temperature Range: -40°C to +85°C
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MAX829

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Typ (V)

Vout Typ (V)

Iout Typ (mA)

ICC Max (µA)

fOSC Typ (kHz)

Shutdown Pin

Reference Price

MAX828EUK

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

235

REEL

3000

N

1.15 to 5.5

-Vin or 2Vin

50

90

12

No

Price N/A

More Details

MAX828EUKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1.15 to 5.5

-Vin or 2Vin

50

90

12

No

Price N/A

More Details

MAX829EUK

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

235

REEL

3000

N

1.15 to 5.5

-Vin or 2Vin

50

20

35

No

Price N/A

More Details

MAX829EUKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

1.15 to 5.5

-Vin or 2Vin

50

20

35

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.