Charge Pump Voltage Converter

Obsolete

Overview

The CAT660 is a charge-pump voltage converter. It will invert a 1.5V to 5.5V input to a -1.5V to -5.5V output. Only two external capacitors are needed. With a guaranteed 100mA output current capability, the CAT660 can replace a switching regulator and its inductor. Lower EMI is achieved due to the absence of an inductor.

In addition, the CAT660 can double a voltage supplied from a battery or power supply. Inputs from 2.5V to 5.5V will yield a doubled, 5V to 11V output voltage.

A Frequency Control pin (BOOST/FC) is provided to select either a high (80kHz) or low (10kHz) internal oscillator frequency, thus allowing quiescent current vs. capacitor size trade-offs to be made. The 80kHz frequency is selected when the FC pin is connected to V+. The operating frequency can also be adjusted with an external capacitor at the OSC pin or by driving OSC with an external clock.

8-pin SOIC package is available in the industrial temperature range.

The CAT660 replaces the MAX660 and the LTC®660. In addition, the CAT660 is pin compatible with the 7660/1044, offering an easy upgrade for applications with 100mA loads.

  • Negative voltage generator
  • Voltage doubler
  • Voltage splitter
  • Low EMI power source
  • GaAs FET biasing
  • Lithium battery power supply
  • Instrumentation
  • LCD contrast bias
  • Cellular phones, pagers

  • Replaces MAX660 and LTC®660
  • Converts V+ to V- or V+ to 2V+
  • Low output resistance, 4Ω typical
  • High power efficiency
  • Selectable charge pump frequency
    - 10kHz or 80kHz
    - Optimize capacitor size
  • Low quiescent current
  • Pin-compatible, high-current alternative to 7660/1044
  • Industrial temperature range
  • Available in 8-pin SOIC package
    - Lead-free, halogen-free package option

Tools and Resources

Product services, tools and other useful resources related to CAT660

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Typ (V)

Vout Typ (V)

Iout Typ (mA)

ICC Max (µA)

fOSC Typ (kHz)

Shutdown Pin

Reference Price

CAT660EVA-GT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

N

3.0 to 5.5

-Vin or 2Vin

100

3000

80

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.