feedback
Rate this webpage
Need
Support?

NCV891330: 3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator for Automotive

Datasheet: Step-Down Regulator Automotive, Low-Iq, Dual-Mode 3 A, 2 MHz
Rev. 3 (472kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV891330 is a Dual Mode regulator intended for Automotive, battery-connected applications that must operate with up to a 45V input supply. Depending on the output load, it operates either as a PWM Buck Converter or as a Low Drop-Out Linear Regulator, and is suitable for systems with low noise and Low Quiescent Current requirements often encountered in automotive driver information systems. A reset pin (with fixed delay) simplifies interfacing with a microcontroller. The NCV891330 also provides several protection features expected in automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor – forming a space-efficient switching regulator solution
Features   Benefits
     
  • 30 µA Iq in Light Load Condition
 
  • Low Iq linear mode at light load
  • 3.0 A maximum output current in PWM mode
 
  • Efficient switching mode up to 3 A
  • Internal N-channel Power Switch
 
  • No external Mosfet needed
  • VIN operating range 3.7 V to 36.5 V
 
  • Designed to run on car battery
  • Logic level Enable pin can be tied to battery
 
  • Versatile EN pin
  • Fixed Output Voltage of 5.0 V, 4.0 V or 3.3 V
 
  • Simplified design
  • 2 MHz Free-running Switching Frequency
 
  • Smaller inductor and capacitors, faster response, smaller ripple
  • NCV Prefix for Automotive Requiring Site and Control Changes
 
  • PPAP available
  • Withstands Load Dump to 45 V
   
  • +/-2 % Output Voltage Accuracy
   
Applications   End Products
  • Radio
  • Infotainment
  • Instrument clusters
  • Telematics
  • Safety - Vision Systems
 
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV891330PD33GEVB Active
Pb-free
Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
NCV891330PD38GEVB Active
Pb-free
3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
NCV891330PD50GEVB Active
Pb-free
Automotive 3-A 2-MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board
SECO-NCV7685RGB-GEVB Active
Pb-free
RGB LIGHTING EVB
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV891330PD33R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV891330, 2MHZ SMPS HYBRID LOW IQ LDO 3.3V SOIC-8 EP 751AC 2 260 Tape and Reel 2500 $1.6
NCV891330PD38R2G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV891330, 2MHZ SMPS HYBRID LOW IQ LDO 3.8V SOIC-8 EP 751AC 2 260 Tape and Reel 2500  
NCV891330PD40R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV891330, 2MHz SMPS HYBRID LOW IQ LDO 4.0V SOIC-8 EP 751AC 2 260 Tape and Reel 2500 $1.6
NCV891330PD50R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV891330, 2MHZ SMPS HYBRID LOW IQ LDO 5V SOIC-8 EP 751AC 2 260 Tape and Reel 2500 $1.6
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCV891330PD33R2G  
 $1.6 
Pb
A
H
P
 Active   
Step-Down
Current Mode
3.7
45
3.3
3
85
2000
SOIC-8 EP
NCV891330PD40R2G  
 $1.6 
Pb
A
H
P
 Active   
Step-Down
Current Mode
3.7
45
4
3
85
2000
SOIC-8 EP
NCV891330PD50R2G  
 $1.6 
Pb
A
H
P
 Active   
Step-Down
Current Mode
3.7
45
5
3
85
2000
SOIC-8 EP
Case Outlines
751AC   
Previously Viewed Products
Clear List

Featured Video
3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator Evaluation Board - NCV891330PD38GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.