feedback
Rate this webpage
Need
Support?

NCP1595: Synchronous Buck Regulator, 1 MHz, 1.5 A

Datasheet: Buck RegulatorSynchronous 1 MHz, 1.5 A
Rev. 11 (560kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP1595A is a current mode PWM buck converter with integrated power switch and synchronous rectifier. It can provide up to 1.5A output current with high conversion efficiency. High frequency PWM control scheme can provide a low output ripple noise. Thus, it allows the usage of small size passive components to reduce the board space. In a low load condition, the controller will automatically change to PFM mode which provides a higher efficiency at low load. The NCP1595A is pin to pin compatible to the 2A NCP1597A.
Features
 
  • High Efficiency
  • Synchronous Rectification for Higher Efficiency in PWM Mode
  • Integrated MOSFET
  • Fully Internal Compensation
  • High Switching Frequency, 1.0 MHz
  • Low Output Ripple
  • Current Mode Control
  • Short Circuit Protection
  • Built-in Slope Compensation for Current mode PWM converter
  • + / - 1.5% Reference Voltage
  • Thermal Shutdown with Hysteresis
  • Ext. Adjustable Output Voltage
  • Fast Transient Response
  • Low Profile and Minimum External Components
  • Designed for use with ceramic capacitor
  • Compact 3x3 DFN Package
Applications
  • Hard Disk Drive
  • USB Power Devices
  • Wireless and DSL Modems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1595AGEVB Active
Pb-free
Current Mode PWM Buck Converter Evaluation Board
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1595AMNR2G Active
Pb-free
Halide free
NCP1595 DFN-6 506AH 1 260 Tape and Reel 3000 $0.3943
NCP1595AMNTWG Active
Pb-free
Halide free
NCP1595 DFN-6 506AH 1 260 Tape and Reel 3000 $0.3943
NCP1595MNR2G Active
Pb-free
Halide free
NCP1595 DFN-6 506AH 1 260 Tape and Reel 3000 $0.3943
NCP1595MNT2G Obsolete
Pb-free
Halide free
NCP1595 DFN-6 506AH 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 8 to 12
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
VCC Min (V)
VCC Max (V)
VO Typ (V)
IO Typ (A)
Efficiency (%)
fSW Typ (kHz)
Package Type
NCP1595AMNR2G  
 $0.3943 
Pb
H
 Active   
Step-Down
Current Mode
4
5.5
0.8 to 4.95
1.5
95
Up to 1200
DFN-6
NCP1595AMNTWG  
 $0.3943 
Pb
H
 Active   
Step-Down
Current Mode
4
5.5
0.8 to 4.95
1.5
95
Up to 1200
DFN-6
NCP1595MNR2G  
 $0.3943 
Pb
H
 Active   
Step-Down
Current Mode
4
5.5
0.8 to 4.95
1.5
95
Up to 1200
DFN-6
Case Outlines
506AH   
Packages
NCP1595: Synchronous Buck Regulator, 1 MHz, 1.5 A
Previously Viewed Products
Clear List

Featured Video
Current Mode PWM Buck Converter Evaluation Board - NCP1595AGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.