feedback
Rate this webpage
Need
Support?

NCV81599: I2C Configurable, 4-Switch Buck Boost Controller for USB-PD Power Delivery and Type-C Applications.

Datasheet: USB Power Delivery 4-Switch Buck Boost Controller
Rev. 2 (1417kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV81599 USB Power Delivery (PD) Controller is a synchronous buck-boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in desktop, docking station, hubs, and car charging accessory applications. The part is capable of delivering power to meet USB-PD standard for type C applications. The buck-boost operates in a seamless manner when transitioning between buck to boost or boost to buck operation. The device is capable of operating at a 100% duty cycle. The NCV81599 drives 4 external NMOS switches, allowing for external selection of mosfets to optimize the trade offs between size, cost, and performance. The internal drivers of the device is capable of driving mosfets to meet the 100W requirement. The NCV81599 operates with a 4.5V to 32V input supply and is offered in a 5mm by 5mm QFNW32 package.
Features   Benefits
     
  • Wide Input Voltage Range: from 4.5 V to 32 V for NCV81599
 
  • Wide operating range for various applications
  • Dynamically Programmed Frequency from 150 kHz to 1.2 MHz
 
  • Allows for uC to interface with device to meet USB-PD power requirements
  • I2C Interface
 
  • Optimize efficiency and size trade-off
  • Real Time Power Good Indication
 
  • Allows easy implementation for USB-PD specification
  • Controlled Slew Rate Voltage Transitioning
   
  • Feedback Pin with Internally Programmed Reference
   
  • 2 Independent Current Sensing Inputs
   
  • Over Temperature Protection
   
  • Adaptive Non−Overlap Gate Drivers
   
  • Over−Voltage and Over−Current Protection
   
  • 5 x 5 mm QFN32 Package
   
  • Support USBPD/QC2.0/QC3.0 Profile
   
Applications   End Products
  • Automotive USB Charging Ports
  • Wireless Charging
  • Consumer Electronics
 
  • Car Charger
  • Docking Station
  • Desktop
  • Hub
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB3307MPX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MPX & NCV81599, QFNW20 Package
STR-FUSB3307MPX-PPS-GEVK Active
Pb-free
Strata Enabled FUSB3307 Single Port USB-PD with PPS Board
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV81599MWTXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV81599, I2C configurable,4 Switch Buck Boost for USB-PD applications QFNW-32 484AB 1 260 Tape and Reel 5000 $1.0253
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCV81599MWTXG  
 $1.0253 
Pb
A
H
P
 Active   
Step-Up/Step-Down
1
Current/Voltage Mode
4.5
32
150 to 1200
QFNW-32
Case Outlines
484AB   
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.