LC05111CMT: Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion
|
|
»View Material Composition
» Product Change Notification |
The LC05111CMT is a battery protection circuit for 1-cell lithium-ion secondary batteries with integrated power MOSFET. Also, it integrates highly accurate detection circuits and detection delay circuits to prevent batteries from over-charging, over-discharging, over-current discharging and over-current charging. A battery protection system can be made by only LC05111CMT and few external parts.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Tutorials (1) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (4) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LC05111C05MTGEVB | Active |
|
Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LC05111C01MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667
|
||||||||
LC05111C02MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.4667 | ||||||||
LC05111C05MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667
|
||||||||
LC05111C13MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.7361
|
||||||||
LC05111C14MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667
|
||||||||
LC05111C16MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667 | ||||||||
LC05111C18MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | Contact Sales Office | ||||||||
LC05111C20MTTTG | Product Preview |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | Contact Sales Office
|
||||||||
LC05111C21MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667 | ||||||||
LC05111C23MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667
|
||||||||
LC05111C25MTTTG | Active |
|
LC05111CMT | WDFN-6 Dual Flag | 511BZ | 3 | 260 | Tape and Reel | 4000 | $0.6667
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 135,309 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 388,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 116,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Vov Typ. (mV)
Vuv Typ. (mV)
Ioc Typ. (A)
Voc Typ. (mV)
Ioch Typ. (A)
Voch Typ. (mV)
Ioc2 Typ. (A)
Voc2 Typ. (mV)
Rss(on) typ @ Vgs=4.5 V (mΩ)
Auto Wake Up Enable (Yes/No)
0 V Battery Charge Enable (Yes/No)
Package Type
LC05111C01MTTTG
$0.6667
Pb
A
H
P
Active
4425
2500
6
-
4
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C02MTTTG
$0.4667
Pb
A
H
P
Active
4280
2700
6
-
3.5
-
21.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C05MTTTG
$0.6667
Pb
A
H
P
Active
4425
2300
4
-
4
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C13MTTTG
$0.7361
Pb
A
H
P
Active
4240
2700
3
-
2.5
-
15
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C14MTTTG
$0.6667
Pb
A
H
P
Active
4445
2600
4
-
4
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C16MTTTG
$0.6667
Pb
A
H
P
Active
4470
2500
7
-
5.7
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C20MTTTG
Pb
A
H
P
Product Preview
4310
2500
3
-
2
-
15
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C21MTTTG
$0.6667
Pb
A
H
P
Active
4240
2700
6
-
5
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C23MTTTG
$0.6667
Pb
A
H
P
Active
4425
2600
5.2
-
4
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
LC05111C25MTTTG
$0.6667
Pb
A
H
P
Active
4225
2600
4.2
-
4.2
-
17.5
-
11.2
Yes
Yes
WDFN-6 Dual Flag
Application
Diagram - Block
Support |