N25S830HA: Serial SRAM Memory, 256-kb, 3.0 V
|
|
»View Material Composition
» Product Change Notification |
The ON Semiconductor serial SRAM family includes several integrated memory devices including this 256 kb serially accessed Static Random Access Memory, internally organized as 32 k words by 8 bits. The devices are designed and fabricated using advanced CMOS technology to provide both high-speed performance and low power. The devices operate with a single chip select (CS) input and use a simple Serial Peripheral Interface (SPI) serial bus. A single data in and data out line is used along with a clock to access data within the devices. The N25S830HA devices include a HOLD pin that allows communication to the device to be paused. While paused, input transitions will be ignored. The devices can operate over a wide temperature range of -40°C to +85°C and can be available in several standard package offerings.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Technical Documentation & Design Resources
Collateral Brochures (1) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
N25S830HAS22I | Active |
|
N25S830HA | SOIC-8 | 751AZ | 3 | 260 | Tube | 100 | $1.0666 | ||||||||
N25S830HAT22I | Active |
|
N25S830HA | TSSOP-8 | 948S-01 | 3 | 260 | Tube | 100 | $1.0666 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 7,977 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 14,183 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization (bits)
fcycle Max (MHz)
VCC Min (V)
VCC Max (V)
Istandby Typ (µA)
Package Type
Support |