feedback
Rate this webpage
Need
Support?

NIS5020: Electronic fuse (eFuse), 12V, 14 mΩ, 10A

Datasheet: +12 Volt Electronic Fuse
Rev. 3 (553kB)
Product Overview
»View Material Composition
» Product Change Notification
The NIS5020 Series eFuse is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
Features   Benefits
     
  • Low Rds(on)
 
  • Reduces of conduction loss and voltage drop for a given current
  • Low quiescent current
 
  • Reduces overall bias current of the system.
  • High continuous current driving capability
 
  • Allows driving large loads including capacitive loads without SOA concerns
  • Tri-state EN/FLT pin
 
  • Allows paralleling of eFuses as well as synchronizing turning on and off
Applications   End Products
  • Auxiliary overcurrent protection and SATA power on backplane
  • SATA Power Hot-Plug and Overcurrent Protection for HDD/SSD
  • Power supply overcurrent protection
  • Hot plug fans for servers
  • Overcurrent protection for industrial power supplies, motor control
  • Industrial grade protected relays
 
  • Servers and motherboards
  • Storage
  • Power supply
  • Hot plug fans
  • Industrial applications
  • Relay replacement
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NIS5020-GEVB Active
Pb-free
Strata Enabled NIS5020 12V, 14 mΩ, 10A eFuse
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS5020MT1TXG Lifetime
Pb-free
Halide free
NIS5020, eFuse, 12V, 10A, Latching WDFN-10 522AA 1 260 Tape and Reel 3000 $0.7614
NIS5020MT2TXG Lifetime
Pb-free
Halide free
NIS5020, eFuse, 12V, 10A, Auto-retry WDFN-10 522AA 1 260 Tape and Reel 3000 $0.7614
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 54,000
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Case Outlines
522AA   
Previously Viewed Products
Clear List

Featured Video
Predictive Maintenance Motor Protection Demo with SPS Temperature Sensing
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.