NVTFS002N04CL: Single N-Channel 40 V, 2.2mΩ, 142 A, Power MOSFET
|
|
»View Material Composition
» Product Change Notification |
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (3) | Package Drawings (1) |
Data Sheets (1) | Evaluation Board Documents (5) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-FUSB3307MPX-PPS-GEVK | Active |
|
Strata Enabled FUSB3307 Single Port USB-PD with PPS Board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NVTFS002N04CLTAG | Active |
|
NVTFS002N04CL | WDFN-8 | 511DY | 1 | 260 | Tape and Reel | 1500 | Contact Sales Office
|
Market Leadtime (weeks) | : | 4 to 8 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS002N04CLTAG
Pb
A
H
P
Active
N-Channel
Single
40
±20
2
142
85
3.5
2.2
49
2940
WDFN-8
Case Outlines
511DY
Support |