feedback
Rate this webpage
Need
Support?

NTMFS4C302N: Single N−Channel Logic Level Power MOSFET, 30 V, 230 A, 1.15 mΩ

Datasheet: MOSFET — Single, N-Channel, Logic Level, SO-8 FL 30 V, 1.15 mΩ, 230 A
Rev. 3 (132kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NTMFS4C302N is a Single N-Channel Power MOSFET with a small footprint that is perfect for compact designs.
Features   Benefits
     
  • Small Footprint (5 x 6 mm)
 
  • Compact Design
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Capacitance
 
  • Minimize Driver Losses
  • RoHS Compliant
   
Applications   End Products
  • This product is general usage and suitable for many different applications
 
  • Netcom, Computing, Consumer, and Industrial End Products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-PWRNCP6922C-R0-GEVK Active
Pb-free
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC
STR-PWRNCV330-R0-GEVK Active
Pb-free
Automotive Strata enabled Controlled Load Switch with Soft-Start
STR-PWRNCV48920-R0-GEVK Active
Pb-free
Strata series NCV48920 Automotive charge pump buck boost converter
STR-PWRNCV6323-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV6357-R0-GEVK Active
Pb-free
Automotive Strata enabled Synchronous Buck Converter
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
STR-PWRNCV8163-R0-GEVK Active
Pb-free
Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise
STR-PWRNCV890430-R0-GEVK Active
Pb-free
Strata Series NCV890430 Automotive Buck Regulator
STR-PWRNCV896530-R0-GEVK Active
Pb-free
Strata Series NCV896530 Automotive Dual Output Buck Converter.
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4C302NT1G Active
Pb-free
Halide free
NTMFS4C302N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.5667
NTMFS4C302NT3G Active 
Pb-free
Halide free
NTMFS4C302N SO-8FL / DFN-5 488AA 1 260 $0.5667
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 357,113
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4C302NT1G  
 $0.5667 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
230
96
-
1.7
1.15
37
82
5780
SO-8FL / DFN-5
NTMFS4C302NT3G  
 $0.5667 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
230
96
-
1.7
1.15
37
82
5780
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.