feedback
Rate this webpage
Need
Support?

NTE4153N: Single N-Channel Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ

Datasheet: MOSFET — Single, N-Channel with ESD Protection, Small Signal, SC-75 and SC-89 20 V, 915 mA
Rev. 7 (127kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Small Signal MOSFET 20V 915mA 230 mOhm Single N-Channel SC-89 with ESD Protection
Features
 
  • Low RDS(on) Improving System Efficiency
  • Low Threshold Voltage, 1.5V Rated
  • ESD Protected Gate
Applications
  • Load/Power Switches
  • Power Supply Converter Circuits
  • Battery Management
  • Portables like Cell Phones, PDAs, Digital Cameras, Pagers, etc.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTE4153NT1G Active
Pb-free
Halide free
NTE4153N SC-89-3 463C-02 1 260 Tape and Reel 3000 $0.0867
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTE4153NT1G  
 $0.0867 
Pb
H
 Active   
N-Channel
Single
20
6
1.1
0.9
0.3
0.33
275
230
-
-
1.82
110
SC-89-3
Case Outlines
463C-02   
Packages
NTE4153N: Single N-Channel  Small Signal MOSFET with ESD Protection 20V, 915mA, 230mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.