feedback
Rate this webpage
Need
Support?

CPH3448: Single N-Channel Power MOSFET, 30V, 4A, 50mΩ

Datasheet: Power MOSFET, 30V, 50mOhm, 4A, Single N-Channel
Rev. 2 (1012kB)
Product Overview
»View Material Composition
» Product Change Notification
CPH3448 is a Power MOSFET, 30V, 50mΩ, 4A, Single N-Channel for General-Purpose Switching MOSFET Device Application.
Features   Benefits
     
  • 1.8V drive
 
  • Drive at low voltage
  • RoHS Compliance
 
  • Environmental consideration
  • Protection diode in
 
  • ESD resistance
  • High speed switching and Low loss
 
  • Realize high efficiency of applications
  • Low on resistance
 
  • Improves efficiency by reducing conduction losses Reduces heat dissipation
  • Low gate charge
 
  • Ease of drive, faster turn-on/turn-off
Applications   End Products
  • DC/DC convertor
 
  • Digital video camera, Charger
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CPH3448-TL-W Active
Pb-free
Halide free
CPH3448 CPH-3 318BA 1 260 Tape and Reel 3000 $0.1023
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
CPH3448-TL-W  
 $0.1023 
Pb
H
 Active   
N-Channel
Single
30
12
1.3
4
1
72
50
-
2.8
4.7
430
CPH-3
Case Outlines
318BA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.